WUVT3-240 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT3-240=WILMAR UNDERVOLTAGE WUVT3-240
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 240
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT3-208 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT3-208=WILMAR UNDERVOLTAGE WUVT3-208
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 208
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT3-220 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT3-220=WILMAR UNDERVOLTAGE WUVT3-220
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 220
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT3-480 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT3-480=WILMAR UNDERVOLTAGE WUVT3-480
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 480
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-100 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-100=RELAY, UNDERVOLTAGE WUVT1-100
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 100
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-120 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-120=WILMAR UNDERVOLTAGE WUVT1-120
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 120
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-200 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-200=RELAY, UNDERVOLTAGE WUVT1-200
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 200
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-208 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-208=WILMAR UNDERVOLTAGE WUVT1-208
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 208
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-220 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-220=RELAY, UNDERVOLTAGE WUVT1-220
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 220
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-230 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-230=WILMAR UNDERVOLTAGE WUVT1-230
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 230
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-240 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-240=WILMAR UNDERVOLTAGE WUVT1-240
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 240
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-380 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-380=WILMAR UNDERVOLTAGE WUVT1-380
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 380
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-400 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-400=RELAY, UNDERVOLTAGE WUVT1-400
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 400
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-416 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-416=RELAY, UNDERVOLTAGE WUVT1-416
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 416
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-440 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-440=RELAY, UNDERVOLTAGE WUVT1-440
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 440
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-460 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-460=RELAY, UNDERVOLTAGE WUVT1-460
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 460
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-480 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-480=RELAY, UNDERVOLTAGE WUVT1-480
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 480
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-525 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-525=RELAY, UNDERVOLTAGE WUVT1-525
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 525
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT1-575 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT1-575=RELAY, UNDERVOLTAGE WUVT1-575
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 575
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out
WUVT3-120 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WUVT3-120=WILMAR UNDERVOLTAGE WUVT3-120
active
  • Protection Function Undervoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 120
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 107.95 x 114.3 x 96.7
  • Operating Temperature Range -40 – 70
  • Mode of Operation Adjustable Drop-Out