CAT-P9426-A84 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 12
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Dimensions 3.56 x 2.22 x 2.62
  • Packaging Method Bulk Pack
CAT-P9426-A69 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 12
  • Power Rating 20
  • Termination Type Lead
  • Mount Style Foot
  • Dimensions 3.25 x 1.735 x 1.91
  • Packaging Method Bulk Pack
CAT-P9426-A79 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 40
  • Termination Type Lead
  • Mount Style End Bells / Conduit Clamp & Screw
  • Dimensions 2.19 x 3.0 x 3.0
  • Packaging Method Bulk Pack
CAT-P9426-A16 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 10
  • Termination Type Lead
  • Mount Style Foot
  • Dimensions 3.25 x 1.61 x 1.91
  • Packaging Method Bulk Pack
CAT-P9426-A75 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 12
  • Power Rating 30
  • Termination Type Lead
  • Mount Style Foot
  • Dimensions 3.25 x 1.875 x 2.499
  • Packaging Method Bulk Pack