- ALROC CWB
- ALROC CWE
- ALROC DSP
- ALROC LHA
- AMPACT ALUMINUM TAP
- AMPACT Copper TAP
- AMPACT MINIWEDGE
- AMPACT UDC
- AMPWeld
- ASBP – ALUMINUM SHEARBOLT PIN
- B&H BET
- B&H BTC
- B&H HVBR
- B&H HVBS
- B&H HVET
- B&H HVST
- B&H IIPC
- B&H LVET
- B&H SBA
- B&H SVA
- B&H UBR
- B&H UBRD
- B&H UST
- B&H VETA
- B&H VETB
- B&H VETC
- B&H VTPA
- B&H VTPB
- B&H VTPC
- CSBS
- FASTON 250
- Hellstern HEL
- PIDG
- PLASTI-GRIP
- SHEAR-LOK
- SIMAFLEX
- Simel ACX
- Simel BLMC
- Simel BLMT
- Simel BPC
- Simel BSLB
- Simel BSLU
- Simel BSM
- Simel CCFBD
- Simel KZ
- Simel P2X
- Simel PA
- Simel PS
- Simel SIMABUS
- Simel VCXI
- Simel XCT
- Simel XCX
- Simel XD8
- Simel XDX
- Simel XG7T
- Simel XG8BM
- Simel XN8BM
- UTILUX AG
- UTILUX AGS
- UTILUX AK
- UTILUX AKS
- UTILUX BG
- UTILUX BGRV
- UTILUX BGS
- UTILUX BK
- UTILUX BS
- UTILUX BSS
- UTILUX BTC
- UTILUX CK
- UTILUX CKB
- UTILUX CKR
- UTILUX CR
- Wrapter FAD
- Wrapter FCD
- Wrapter FGD
- Wrapter FSL
- Wrapter NAA
- Wrapter NCA
- Wrapter NGA
- Automotive Applications
- Data Center
- Electric Power Substation
- Grounding/Earthing
- Industrial Applications
- Overhead High Voltage
- Overhead Power Distribution
- Overhead Power Transmission
- Power Generation
- Power Switching Applications
- Power Tools
- Power Transmission Applications
- Radio Systems
- Railway Applications
- Renewable Energy
- Small Appliances/Housewares
- Solar Energy Applications
- Solar Power
- Substation Power Transmission
- Switchgear Connect
- Underground High Voltage
- Underground Low Voltage
- Underground Medium Voltage
- Underground Power Distribution
- Wildlife Protection
- Wind farm Substations
- Wind Power

PRODUCT
- Pin Terminal Connectors CAT-ASBP
- Mechanical Connector Technology Shear Bolt
- Mechanical Connector Material Aluminum-Copper
- Number of Contact Bolts 2
- Visual Inspection Yes
- Mechanical Connector Voltage Class ≤ 35
- Mechanical Connector Conductor Material Aluminum-Copper
- Bolt Head Size (Across Flats) 17
- Inside Diameter Range 14.5
- Indoor Use Yes
- Outdoor Use Yes
- Application Type Overhead Distribution
- Free of Lead, Cadmium, Heavy Metals Yes
- Mechanical Connector CSA Certified No
- Mechanical Connector UL Listed No
- Standards ANSI/NEMA CC1-2009
- REACH Compliance Contains no REACH June 2014 SvHC(s)
- NEMA Spacing (2-Hole) No
- Mechanical Connector Product Availability AMERICAS

PRODUCT
- CPGI-406-1-2-3-24 BM3033-000
- Compression Connector Technology Crimp
- Compression Connector Material Tinned Cu
- Type Terminal Lug
- Compression Connector Voltage Class .6
- Compression Connector Conductor Material Copper
- Crimp Type F-Crimp
- Conductor Cross-Section 3.31 – 5.26
- Compression Connector Conductor Size 22 – 10
- Indoor Use Yes
- Outdoor Use Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS

PRODUCT
- CPGI-B-106-2401/1501-6 BM3040-000
- Compression Connector Technology Crimp
- Compression Connector Material Tinned Cu
- Type Terminal Lug
- Compression Connector Voltage Class .6
- Compression Connector Conductor Material Copper
- Crimp Type F-Crimp
- Conductor Cross-Section 1.31 – 2.08
- Compression Connector Conductor Size 22 – 18
- Lug Length 34
- Lug Width 10
- Indoor Use Yes
- Outdoor Use Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS

PRODUCT
- CPGI-B-106-2503/1503-5 BM3041-000
- Compression Connector Technology Crimp
- Compression Connector Material Tinned Cu
- Type Terminal Lug
- Compression Connector Voltage Class .6
- Compression Connector Conductor Material Copper
- Crimp Type F-Crimp
- Conductor Cross-Section 3.31 – 5.26
- Compression Connector Conductor Size 12 – 10
- Lug Length 40
- Lug Width 10
- Indoor Use Yes
- Outdoor Use Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS

PRODUCT
- CPGI-4-521098-2-10 EB0278-000
- Compression Connector Technology Crimp
- Compression Connector Material Tinned Brass
- Type Terminal Lug
- Compression Connector Voltage Class .6
- Compression Connector Conductor Material Copper
- Crimp Type F-Crimp
- Conductor Cross-Section 3.31 – 5.26
- Compression Connector Conductor Size 12 – 10
- Compression Connector Stud Size 1/4
- Lug Length 23.75
- Lug Width 12.37
- Indoor Use Yes
- Outdoor Use Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS

PRODUCT
- TCTL2-750-1/2-IV-U EN3750-161
- Compression Connector Technology Compression
- Compression Connector Material Copper
- Underground Network Component Type Terminal Lug
- Type Terminal Lug
- Number of Holes 2
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 750
- Compression Connector Stud Size 1/2
- Lug Length 174.5
- Barrel Length 73.2
- Lug Width 48
- Barrel Diameter 26.2
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- NEMA Spacing (2-Hole) Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Black

PRODUCT
- TCTL2-1000-1/2-IV-U EN3750-162
- Compression Connector Technology Compression
- Compression Connector Material Copper
- Underground Network Component Type Terminal Lug
- Type Terminal Lug
- Number of Holes 2
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 1000
- Compression Connector Stud Size 1/2
- Lug Length 181.4
- Barrel Length 76.2
- Lug Width 55.6
- Barrel Diameter 3
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- NEMA Spacing (2-Hole) Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code White

PRODUCT
- TCTL2-500-1/2-1V-U EN3750-163
- Compression Connector Technology Compression
- Compression Connector Material Copper
- Underground Network Component Type Terminal Lug
- Type Terminal Lug
- Number of Holes 2
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 500
- Compression Connector Stud Size 1/2
- Lug Length 153.9
- Barrel Length 57.2
- Lug Width 39.1
- Barrel Diameter 21.1
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- NEMA Spacing (2-Hole) Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Brown

PRODUCT
- TCTL2-300-1/2-IV-U EN3750-165
- Compression Connector Technology Compression
- Compression Connector Material Copper
- Underground Network Component Type Terminal Lug
- Type Terminal Lug
- Number of Holes 2
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 300
- Compression Connector Stud Size 1/2
- Lug Length 143.3
- Barrel Length 50.8
- Lug Width 30.5
- Barrel Diameter 16.5
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- NEMA Spacing (2-Hole) Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code White

PRODUCT
- TCTL2-350-1/2-IV-U EN3750-166
- Compression Connector Technology Compression
- Compression Connector Material Copper
- Underground Network Component Type Terminal Lug
- Type Terminal Lug
- Number of Holes 2
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 350
- Compression Connector Stud Size 1/2
- Lug Length 144.3
- Barrel Length 50.8
- Lug Width 32.8
- Barrel Diameter 17.8
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- NEMA Spacing (2-Hole) Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Red

PRODUCT
- TCTL2-250-1/2-IV-U EN3750-167
- Compression Connector Technology Compression
- Compression Connector Material Copper
- Underground Network Component Type Terminal Lug
- Type Terminal Lug
- Number of Holes 2
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 250
- Compression Connector Stud Size 1/2
- Lug Length 132.3
- Barrel Length 41.1
- Lug Width 27.7
- Barrel Diameter 15.1
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- NEMA Spacing (2-Hole) Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Yellow

PRODUCT
- TCTL2-1/0-1/2-IV-U EN3750-168
- Compression Connector Technology Compression
- Compression Connector Material Copper
- Underground Network Component Type Terminal Lug
- Type Terminal Lug
- Number of Holes 2
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 0
- Compression Connector Stud Size 1/2
- Lug Length 122.2
- Barrel Length 35.1
- Lug Width 20.6
- Barrel Diameter 9.9
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- NEMA Spacing (2-Hole) Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Pink

PRODUCT
- TCTL2-4/0-1/2-IV-U EN3750-170
- Compression Connector Technology Compression
- Compression Connector Material Copper
- Underground Network Component Type Terminal Lug
- Type Terminal Lug
- Number of Holes 2
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 0000
- Compression Connector Stud Size 1/2
- Lug Length 131.3
- Barrel Length 41.1
- Lug Width 25.4
- Barrel Diameter 14.2
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- NEMA Spacing (2-Hole) Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Purple

PRODUCT
- TCSL-500-U EN3750-339
- Compression Connector Technology Compression
- Compression Connector Material Tinned Cu
- Underground Network Component Type Straight Connector
- Type Splice
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 500
- Barrel Length 124.7
- Barrel Diameter 21.1
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Brown

PRODUCT
- TCSL-750-U EN3750-362
- Compression Connector Technology Compression
- Compression Connector Material Tinned Cu
- Underground Network Component Type Straight Connector
- Type Splice
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 750
- Barrel Length 162.1
- Barrel Diameter 26.2
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Black

PRODUCT
- TCTL-3/0-1/2-U EN3750-459
- Compression Connector Technology Compression
- Compression Connector Material Copper
- Underground Network Component Type Terminal Lug
- Type Terminal Lug
- Number of Holes 1
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 000
- Compression Connector Stud Size 1/2
- Lug Length 77.7
- Barrel Length 38.1
- Lug Width 23.1
- Barrel Diameter 12.4
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- NEMA Spacing (2-Hole) No
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Brown

PRODUCT
- TCTL-750-5/8-U EN3750-462
- Compression Connector Technology Compression
- Compression Connector Material Copper
- Underground Network Component Type Terminal Lug
- Type Terminal Lug
- Number of Holes 1
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 750
- Compression Connector Stud Size 5/8
- Lug Length 129.5
- Barrel Length 73.2
- Lug Width 48
- Barrel Diameter 26.2
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- NEMA Spacing (2-Hole) No
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Orange

PRODUCT
- TCTL2-600-1/2-IV-U EN3750-624
- Compression Connector Technology Compression
- Compression Connector Material Copper
- Underground Network Component Type Terminal Lug
- Type Terminal Lug
- Number of Holes 2
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Compression Connector Conductor Size 600
- Compression Connector Stud Size 1/2
- Lug Length 167.4
- Barrel Length 68.3
- Lug Width 43.4
- Barrel Diameter 23.4
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- NEMA Spacing (2-Hole) Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Green

PRODUCT
- TCSL-1000-U EN3750-629
- Compression Connector Technology Compression
- Compression Connector Material Tinned Cu
- Underground Network Component Type Straight Connector
- Type Splice
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Long
- Crimp Type Compression
- Conductor Cross-Section 500
- Compression Connector Conductor Size 1000
- Barrel Length 176.5
- Barrel Diameter 29.7
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code White

PRODUCT
- TCSS-250-U EN3750-639
- Compression Connector Technology Compression
- Compression Connector Material Tinned Cu
- Underground Network Component Type Straight Connector
- Type Splice
- Compression Connector Voltage Class ≤ 35
- Conductor Type Stranded
- Compression Connector Conductor Material Copper
- Barrel Type Standard
- Crimp Type Compression
- Compression Connector Conductor Size 250
- Barrel Length 62.5
- Barrel Diameter 15.1
- Application Type Power Distribution
- Energized Installation No
- Free of Lead, Cadmium, Heavy Metals Yes
- UL Listed Yes
- CSA Certified Yes
- Compression Connector Product Availability AMERICAS
- Die Color Code Yellow