CAT-P851-T1B Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. PCB Power Relay: 40 Amp, Monostable CAT-P851-T1B
active
  • Power Relay Type Standard
  • Output Type AC
  • Enclosure Type Sealed
  • Output Switching Random
  • Coil Current .014
  • Contact Limiting Breaking Current 40
  • Input Voltage 0 – 110
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating DC 1700
  • Coil Resistance 9.1
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .5
  • Output Voltage Rating (AC Relays) 0 – 277
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 40
  • Output Voltage (Max) 600
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Output Current Rating 0 – 40
  • Insulation Creepage Class 8 – 9.5
  • Coil Power Rating 1.7
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System DC
  • Output Current Rating 0 – 40
  • Input Voltage Typical 0 – 22
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 4000
  • Packaging Style Panel Mount
  • Product Weight 86
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 30 – 50
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Panel Mount Relay
  • Switch Arrangement (2) x 1 Form A (SPST-NO)
  • Relay Mounting Type Flange Mount
  • Product Height 30.73
  • Product Length 52.32
  • Product Width 34.54
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Class 8 – 9.5
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 50 – 60
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
6-1423008-4 Power Relays  1
  • Power Relay Type Standard
  • Output Type AC
  • Enclosure Type Sealed
  • Output Switching Random
  • Coil Current .017
  • Contact Limiting Breaking Current 40
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating DC 4000
  • Coil Resistance 3800
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 240
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .5
  • Output Voltage Rating (AC Relays) 0 – 277
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 40
  • Output Voltage (Max) 600
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Input Voltage 0 – 240
  • Output Current Rating 0 – 40
  • Insulation Creepage Class 8 – 9.5
  • Coil Power Rating 4
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System AC
  • Output Current Rating 0 – 40
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 4000
  • Packaging Style Panel Mount
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 86
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 30 – 50
  • Contact Current Rating (Max) 30
  • Contact Material Ag Alloy
  • Contact Number of Poles 2
  • Terminal Type Panel Mount Relay
  • Switch Arrangement (2) x 1 Form A (SPST-NO)
  • Relay Mounting Type Panel Mount
  • Product Height 30.73
  • Product Length 52.32
  • Product Width 34.54
  • Insulation Clearance Class 8 – 9.5
  • Insulation Clearance Between Contact & Coil 8
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
6-1423008-3 Power Relays  1
  • Power Relay Type Standard
  • Output Type AC
  • Enclosure Type Sealed
  • Output Switching Random
  • Coil Current .167
  • Contact Limiting Breaking Current 40
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating DC 4000
  • Coil Resistance 36.6
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .5
  • Output Voltage Rating (AC Relays) 0 – 277
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 40
  • Output Voltage (Max) 600
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Input Voltage 0 – 24
  • Output Current Rating 0 – 40
  • Insulation Creepage Class 8 – 9.5
  • Coil Power Rating 4
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System AC
  • Output Current Rating 0 – 40
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 4000
  • Packaging Style Panel Mount
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 86
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 30 – 50
  • Contact Current Rating (Max) 30
  • Contact Material Ag Alloy
  • Contact Number of Poles 2
  • Terminal Type Panel Mount Relay
  • Contact Plating Material Silver (Ag)
  • Switch Arrangement (2) x 1 Form A (SPST-NO)
  • Relay Mounting Type Panel Mount
  • Product Height 30.73
  • Product Length 52.32
  • Product Width 34.54
  • Insulation Clearance Class 8 – 9.5
  • Insulation Clearance Between Contact & Coil 8
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
6-1423008-5 Power Relays  1
  • Power Relay Type Standard
  • Output Type AC
  • Enclosure Type Sealed
  • Output Switching Random
  • Coil Current .071
  • Contact Limiting Breaking Current 40
  • Input Voltage 0 – 24
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating DC 1700
  • Coil Resistance 315 – 385
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .5
  • Output Voltage Rating (AC Relays) 0 – 277
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 40
  • Output Voltage (Max) 600
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Output Current Rating 0 – 40
  • Insulation Creepage Class 8 – 9.5
  • Coil Power Rating 1.7
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System DC
  • Output Current Rating 0 – 40
  • Input Voltage Typical 0 – 24
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 4000
  • Packaging Style Panel Mount
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 86
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 30 – 50
  • Contact Current Rating (Max) 30
  • Contact Material Ag Alloy
  • Contact Number of Poles 2
  • Terminal Type PCB-THR
  • Switch Arrangement (2) x 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Product Height 30.73
  • Product Length 52.32
  • Product Width 34.54
  • Insulation Clearance Class 8 – 9.5
  • Insulation Clearance Between Contact & Coil 8
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray