JWS-117-1 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWS-117-1=REED RELAYS JWS-117-1
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features UL Coil Insulation
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 69
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Coil Voltage Rating 12
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 500
  • Contact Limiting Making Current .5
  • Insulation Initial Resistance 1000
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Isolation (HF Parameter) -18dB @ 900MHz
  • Insertion Loss (HF Parameter) -.12dB @ 100MHz
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating 1.25
  • Signal Relay Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 20.3
  • Length Class (Mechanical) 20 – 25 mm
  • Height 7.8
  • Width 6.6
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWS-117-6 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWS-117-6=RELAY PER PRINT -DSS JWS-117-6
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features Coil Suppression Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 128
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Coil Voltage Rating 48
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 500
  • Contact Limiting Making Current .5
  • Insulation Initial Resistance 1000
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Isolation (HF Parameter) -18dB @ 900MHz
  • Insertion Loss (HF Parameter) -.12dB @ 100MHz
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating 2
  • Signal Relay Contact Arrangement 2 Form C (CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 20.3
  • Length Class (Mechanical) 20 – 25 mm
  • Height 7.8
  • Width 6.6
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Sensitive
  • Packaging Method Box & Tray
JWD-107-5 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-107-5=REED RELAYS JWD-107-5
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features Coil Suppression Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 50
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 500
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 1 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-171-25 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-171-25=REED RELAYS JWD-171-25
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features Coil Suppression Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 125
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 200
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 100 – 150 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 2 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 2
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-172-159 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-172-159=REED RELAYS JWD-172-159
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features Coil Suppression Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 10
  • Signal Relay Coil Power Rating (DC) 575
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Coil Voltage Rating 24
  • Signal Relay Contact Switching Voltage (Max) 28
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 200
  • Contact Limiting Making Current .5
  • Insulation Initial Resistance 1000000
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 175
  • Actuating System DC
  • Coil Power Rating Class 100 – 150 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 1 Form B (NC)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 20.3
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-171-10 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-171-10=REED RELAYS JWD-171-10
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features Coil Suppression Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 268
  • Signal Relay Coil Voltage Rating 24
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 2150
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 1 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 2
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-172-8 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-172-8=REED RELAYS JWD-172-8
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features Coil Suppression Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 10
  • Signal Relay Coil Power Rating (DC) 68
  • Signal Relay Coil Voltage Rating 24
  • Signal Relay Coil Voltage Rating 12
  • Signal Relay Contact Switching Voltage (Max) 28
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 2200
  • Contact Limiting Making Current .5
  • Insulation Initial Resistance 1000
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 175
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Isolation (HF Parameter) -18dB @ 900MHz
  • Insertion Loss (HF Parameter) -.12dB @ 100MHz
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating 1.25
  • Signal Relay Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 20.3
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 6.6
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-107-1 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-107-1=REED RELAYS JWD-107-1
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features UL Coil Insulation
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 50
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 500
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 1 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-171-21 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-171-21=REED RELAYS JWD-171-21
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features UL Coil Insulation
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 125
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 200
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 100 – 150 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 2 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 2
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-172-158 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-172-158=REED RELAYS JWD-172-158
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features UL Coil Insulation
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 10
  • Signal Relay Coil Power Rating (DC) 550
  • Signal Relay Coil Voltage Rating 24
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Contact Switching Voltage (Max) 28
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 2150
  • Contact Limiting Making Current .5
  • Insulation Initial Resistance 1000000
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 175
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .4
  • Signal Relay Contact Arrangement 2 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 20.3
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-172-3 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-172-3=REED RELAYS JWD-172-3
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features UL Coil Insulation
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 10
  • Signal Relay Coil Power Rating (DC) 515
  • Signal Relay Coil Voltage Rating 12
  • Signal Relay Coil Voltage Rating 24
  • Signal Relay Contact Switching Voltage (Max) 28
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 500
  • Contact Limiting Making Current .5
  • Insulation Initial Resistance 1000000
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 175
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 1 Form B (NC)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 20.3
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-171-23 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-171-23=REED RELAYS JWD-171-23
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features UL Coil Insulation
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 288
  • Signal Relay Coil Voltage Rating 12
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 500
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 2 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 2
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-171-5 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-171-5=REED RELAYS JWD-171-5
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features UL Coil Insulation
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 400
  • Signal Relay Coil Voltage Rating 24
  • Signal Relay Coil Voltage Rating 24
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 2150
  • Contact Limiting Making Current .5
  • Insulation Initial Resistance 1000000
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .4
  • Signal Relay Contact Arrangement 1 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 20.3
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-171-27 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-171-27=REED RELAYS JWD-171-27
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features Coil Suppression Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 288
  • Signal Relay Coil Voltage Rating 12
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 500
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 2 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 2
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-171-14 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-171-14=REED RELAYS JWD-171-14
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features UL Coil Insulation
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 120
  • Signal Relay Coil Voltage Rating 12
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 1200
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 100 – 150 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 1 Form B (NC)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-171-28 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-171-28=REED RELAYS JWD-171-28
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features Coil Suppression Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 262
  • Signal Relay Coil Voltage Rating 24
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 2200
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 2 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 2
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-171-24 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-171-24=REED RELAYS JWD-171-24
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features UL Coil Insulation
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 262
  • Signal Relay Coil Voltage Rating 24
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 2200
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 2 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 2
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-171-20 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-171-20=REED RELAYS JWD-171-20
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features Coil Suppression Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 262
  • Signal Relay Coil Voltage Rating 24
  • Signal Relay Contact Switching Voltage (Max) 28
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 2200
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 1 Form B (NC)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-172-7 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-172-7=REED RELAYS JWD-172-7
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features Coil Suppression Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 10
  • Signal Relay Coil Power Rating (DC) 64
  • Signal Relay Coil Voltage Rating 12
  • Signal Relay Coil Voltage Rating 12
  • Signal Relay Contact Switching Voltage (Max) 28
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 500
  • Contact Limiting Making Current .5
  • Insulation Initial Resistance 1000
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 175
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Isolation (HF Parameter) -18dB @ 900MHz
  • Insertion Loss (HF Parameter) -.12dB @ 100MHz
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating 1.25
  • Signal Relay Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 20.3
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 6.6
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray
JWD-171-19 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWD-171-19=REED RELAYS JWD-171-19
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features Coil Suppression Diode
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 120
  • Signal Relay Coil Voltage Rating 12
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 1200
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Actuating System DC
  • Coil Power Rating Class 100 – 150 mW
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating .5
  • Signal Relay Contact Arrangement 1 Form B (NC)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Reed Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 7 – 8 mm
  • Length 19.56
  • Length Class (Mechanical) 16 – 20 mm
  • Height 8
  • Width 7.62
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tray