TW1102KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 1K 6.35X25PL TW1102KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 1K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
TW1502KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 5K 6.35X25PL TW1502KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 5K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
TW1103KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 10K 6.35X25PL TW1103KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
TW1250KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 25R 6.35X25PL TW1250KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 25
  • Resistance Class Up to 1kΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
TW1501KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 500R 6.35X25PL TW1501KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 500
  • Resistance Class Up to 1kΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
TW1100KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 10R 6.35X25PL TW1100KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 10
  • Resistance Class Up to 1kΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
TW1251KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 250R 6.35X25PL TW1251KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 250
  • Resistance Class Up to 1kΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
TW1500KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 50R 6.35X25PL TW1500KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 50
  • Resistance Class Up to 1kΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
TW1101KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 100R 6.35X25PL TW1101KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 100
  • Resistance Class Up to 1kΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
TW1253KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 25K 6.35X25PL TW1253KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 25K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
TW1252KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 2K5 6.35X25PL TW1252KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 2.5K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100