170233-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • Insertion Force Low
  • Sealable No
  • Insulated No
  • Wire/Cable Type Discrete Wire
  • Wire Stop No
  • Fully Insulated No
  • Plating Material Tin
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Receptacle Terminal Stock Thickness .41
  • Wire Size 20 – 14
  • Wire Size .51 – 2.08
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Overall Length 22.1
  • Accepts Wire Insulation Diameter Range 2.1 – 3.4
  • Operating Temperature Range -40 – 110
  • UL Rating Recognized
  • Packaging Method Strip/Reel
  • Packaging Quantity 2000
171809-2 Crimp Terminal Housings  1
  • Connector System Wire-to-Board
  • Terminates To Wire & Cable
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 1
  • Housing Color Black
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Mating Alignment Type Polarization
  • Housing Material Nylon 66
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100