2349050-1 SFP/SFP+/zSFP+  1
  • Form Factor zSFP+(SFP28)
  • Product Type Cage Assembly
  • Cage Type Ganged
  • Included Heat Sink No
  • Integrated Lightpipes No
  • Pluggable I/O Accessory Type Dust & EMI Cover
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 3
  • Number of Ports 3
  • Data Rate (Max) 32
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Tail Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Stainless Steel
  • PCB Thickness (Recommended) 2.25
  • Tail Length 2.05
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products zSFP+ SMT Connector
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
2350202-1 SFP/SFP+/zSFP+  1
  • Form Factor zSFP+(SFP28)
  • Product Type Cage Assembly
  • Cage Type Ganged
  • Included Heat Sink No
  • Integrated Lightpipes No
  • Pluggable I/O Accessory Type Dust & EMI Cover
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 3
  • Number of Ports 3
  • Data Rate (Max) 32
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Stainless Steel
  • PCB Thickness (Recommended) 2.25
  • Tail Length 2.05
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products zSFP+ SMT Connector
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No