1-1546657-0 Barrier Strips
  • Connector & Contact Terminates To Printed Circuit Board
  • Block Style Flat
  • Product Type Barrier Strip
  • Profile High
  • Number of Positions 10
  • Number of Rows 1
  • Number of Levels 1
  • Current Rating (Max) 10
  • Current Rating 10
  • Voltage 300
  • Barrier Strip Style Dual Barrier
  • Color Black
  • Terminal Material Brass
  • Terminal Plating Material Tin
  • Bottom Termination Style Printed Circuit Pin
  • Screw Size M3
  • Mounting Ears Without
  • Mounting Options None
  • Screw Material Steel
  • Screw Plating Material Nickel
  • Top Hardware Wire Clamp Combo Head
  • Mounting Insert Without
  • Screw Head Type Combo Phil-Slot
  • Mounting Angle Vertical
  • Centerline (Pitch) 6.35
  • Housing Material Thermoplastic
  • Wire Size 30 – 16
  • Wire Size .05 – 1.3
  • Length 64.4
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 150
  • Comment Other options available upon request, consult our Product Information Center.