CAT-OE4-P299F Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 100 – 150
  • Coil Power Rating DC 120
  • Coil Resistance 1200
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 125
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Creepage Between Contact & Coil 3.5
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Product Weight 3
  • Insulation Special Features 4000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Plating Material Gold
  • Relay Mounting Type Printed Circuit Board
  • Product Height 12.5
  • Product Length 20
  • Product Width 5
  • Width Class (Mechanical) 0 – 6
  • Insulation Clearance Between Contact & Coil 3.5
  • Height Class (Mechanical) 12 – 13
  • Insulation Clearance Class 2.5 – 4
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85
  • Packaging Method Box & Tube