5227161-7 RF Connectors  1
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • EMI & RFI Protection Type PCB Ground
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation Without
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Lockwasher and Nut
  • PCB Mount Retention With
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Solder
  • Detent With
  • Panel Attachment Style Rear Mount
  • Housing Color White
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Height Above PC Board 13.18
  • PCB Tail Length 4.11
  • Mounting Post Length 3.48
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Quantity 35
  • Packaging Method Box & Tube
  • Dielectric Material Polymethylpentene
  • Grade Commercial
  • Comment If an Insulating Bushing is required, see Part Number 330620.
5520425-2 RJ14 Connectors  1
  • Grounding Options None
  • Modular Jack & Plug Interface Type RJ14
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Profile Low
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) .2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Top
  • Housing Color Black
  • Housing Material PBT Polyester
  • Centerline (Pitch) 1.02
  • PCB Tail Length 3.18
  • PCB Thickness (Recommended) 1.57
  • Connector Height 16.5
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 2816
5558342-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Loaded Positions 6
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Ground Tab Location -3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.56
  • Connector Height 13.64
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Method Box & Tray
227677-1 RF Connectors  1
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Shape Circular
  • Body Insulation Without
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole
  • Panel Mount Feature Type Lockwasher and Nut
  • PCB Mount Retention With
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Height Above PC Board 15.88
  • PCB Tail Length 4.11
  • Mounting Post Length 3.48
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Tube
  • Dielectric Material Polymethylpentene
  • Grade Commercial
  • Comment If an Insulating Bushing is required, see Part Number 330620.
1-5227161-7 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • EMI & RFI Protection Type PCB Ground
  • Body Material Polyester, PBT
  • Body Shape Circular
  • Body Insulation Without
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Connector Product Type Connector Kit
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Lockwasher and Nut
  • PCB Mount Retention With
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Solder
  • Detent With
  • Panel Attachment Style Rear Mount
  • Housing Color Black
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Height Above PC Board 15.88
  • PCB Tail Length 4.11
  • Mounting Post Length 3.48
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Package
  • Dielectric Material Polymethylpentene
  • Coupling Nut Base Material Brass
  • Lockwasher Material Phosphor Bronze
  • Grade Commercial
  • Additional Features Hardware Included
  • Lockwasher Plating Material Nickel