146019-1 Card Ejectors  1
  • Format Memory Card
  • Button Ejector Side Left
  • Profile Standard
  • Shielded No
  • Number of Positions 68
  • Number of Card Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Height Above PC Board 4.19
146021-1 Card Ejectors  1
  • Format Memory Card
  • Button Ejector Side Right
  • Profile Standard
  • Shielded No
  • Number of Positions 68
  • Number of Card Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
5535651-6 PCMCIA Connectors  1
  • Connector Style Header - Pin
  • Header Type Header Only
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 68
  • Number of Rows 2
  • Number of Card Slots 1
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .1
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Height Above PC Board 6.98
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
5146023-1 PCMCIA Connectors
  • Button Ejector Side Left
  • Connector Style Header - Pin
  • Header Type Header & Ejector Assembly
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 68
  • Number of Rows 4
  • Number of Card Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .1
  • PCB Mounting Style Through Hole
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Height Above PC Board 6.98
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal