CAT-104MTA-PLSCC PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. Polyester PCB Connector Covers: 2.54mm, MTA 100 CAT-104MTA-PLSCC
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 2
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-0
CAT-104MTA-NYLCC PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. Nylon PCB Connector Covers: 2.54mm, MTA 100 CAT-104MTA-NYLCC
active
  • Protection & Strain Relief Accessory Type Strain Relief Covers
  • Product Profile Standard
  • Number of Positions 2
  • Primary Product Color White
  • Primary Product Material Nylon
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-2
826196-1 PCB Connector Covers
  • Protection & Strain Relief Accessory Type Cable Hood Kit
  • Product Profile Standard
  • Connector Cover Type Terminating
  • Primary Product Color Gray
  • Primary Product Material Thermoplastic
  • Operating Temperature Range -40 – 85
640551-5 PCB Connector Covers  1
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 5
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-0
643067-6 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 06P MTA156 MOLDED COVER 643067-6
active
  • Protection & Strain Relief Accessory Type Strain Relief Covers
  • Product Profile Standard
  • Number of Positions 6
  • Primary Product Color White
  • Primary Product Material Nylon
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-2
643067-8 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 08P MTA156 MOLDED COVER 643067-8
active
  • Protection & Strain Relief Accessory Type Strain Relief Covers
  • Product Profile Standard
  • Number of Positions 8
  • Primary Product Color White
  • Primary Product Material Nylon
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-2
640643-2 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 02P MTA156 COVER F/T 640643-2
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 2
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Feed Thru
  • UL Flammability Rating UL 94V-0
640551-6 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 06P MTA156 COVER 640551-6
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 6
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-0
1-643067-0 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 10P MTA156 MOLDED COVER 1-643067-0
active
  • Protection & Strain Relief Accessory Type Strain Relief Covers
  • Product Profile Standard
  • Number of Positions 10
  • Primary Product Color White
  • Primary Product Material Nylon
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-2
643067-4 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 04P MTA156 CMOLDED COVER 643067-4
active
  • Protection & Strain Relief Accessory Type Strain Relief Covers
  • Product Profile Standard
  • Number of Positions 4
  • Primary Product Color White
  • Primary Product Material Nylon
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-2
643067-2 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 02P MTA156 MOLDED COVER 643067-2
active
  • Protection & Strain Relief Accessory Type Strain Relief Covers
  • Product Profile Standard
  • Number of Positions 2
  • Primary Product Color White
  • Primary Product Material Nylon
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-2
640551-2 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 02P MTA156 COVER 640551-2
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 2
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-0
640643-5 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 05P MTA156 COVER F/T 640643-5
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 5
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Feed Thru
  • UL Flammability Rating UL 94V-0
643071-3 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 03P MTA156 FD-THRU COVER 643071-3
active
  • Protection & Strain Relief Accessory Type Strain Relief Covers
  • Product Profile Standard
  • Number of Positions 3
  • Primary Product Color White
  • Primary Product Material Nylon
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Feed Thru
  • UL Flammability Rating UL 94V-2
640643-6 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 06P MTA156 COVER F/T 640643-6
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 6
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Feed Thru
  • UL Flammability Rating UL 94V-0
640551-4 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 04P MTA156 COVER 640551-4
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 4
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-0
640551-3 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 03P MTA156 COVER 640551-3
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 3
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-0
640643-9 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 09P MTA156 COVER F/T 640643-9
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 9
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Feed Thru
  • UL Flammability Rating UL 94V-0
640643-4 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 04P MTA156 COVER F/T 640643-4
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 4
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Feed Thru
  • UL Flammability Rating UL 94V-0
640551-7 PCB Connector Covers  1
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 07P MTA156 COVER 640551-7
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Dust Protection
  • Number of Positions 7
  • Primary Product Color Natural
  • Primary Product Material Polyester
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • Compatible With IDC Installation Type Connector Closed End
  • UL Flammability Rating UL 94V-0