PCA-116 Linear Position Sensors - LVDT/LVIT  1
  • Supply Voltage 3
  • Electrical Connections Leads
  • Excitation Frequency 1 – 10
  • Form Factor Cylindrical
  • Spring Loaded Spring Loaded
  • Housing Material Stainless Steel
  • Housing Diameter 19.05
  • Operating Temperature -55 – 95
  • IP Rating IP61
  • Industry Standards RoHS
  • Full Stroke Ranges ±2.54
  • Linearity ±.5
PCA-375 Linear Position Sensors - LVDT/LVIT  1
  • Supply Voltage 3
  • Electrical Connections Shielded Cable
  • Excitation Frequency 2.5 – 10
  • Form Factor Cylindrical
  • Spring Loaded Spring Loaded
  • Housing Material Stainless Steel
  • Housing Diameter 9.52
  • Operating Temperature -40 – 70
  • IP Rating IP60
  • Industry Standards RoHS
  • Full Stroke Ranges ±12.7
  • Linearity ±.5
PCA-375-PR 020 Linear Position Sensors - LVDT/LVIT  1
  • Supply Voltage 3
  • Electrical Connections Shielded Cable
  • Excitation Frequency 2.5 – 10
  • Form Factor Cylindrical
  • Spring Loaded Spring Loaded
  • Housing Material Stainless Steel
  • Housing Diameter 9.52
  • Operating Temperature -18 – 121
  • IP Rating IP60
  • Full Stroke Ranges ±.508
  • Linearity ±.25