UPW50B250RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 250R UPW50B250RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 250
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B50KV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 50K UPW50B50KV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 50K
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW25B120RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW25 0.1% 5PPM 120R UPW25B120RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 120
  • Power Rating .25
  • Voltage Rating 300
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 9.53 x 4.75
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B40KV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 40K UPW50B40KV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 40K
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B5K0V Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 5K0 UPW50B5K0V
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 5K
  • Power Rating .5
  • Voltage Rating 300
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B20RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 20R UPW50B20RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 20
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW25B1K0V Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW25 0.1% 5PPM 1K0 UPW25B1K0V
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1K
  • Power Rating .25
  • Voltage Rating 300
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 9.53 x 4.75
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B200RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 200R UPW50B200RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 200
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B120RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 120R UPW50B120RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 120
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B10KV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 10K UPW50B10KV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 10K
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW25B250RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW25 0.1% 5PPM 250R UPW25B250RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 250
  • Power Rating .25
  • Voltage Rating 300
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 9.53 x 4.75
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B2K0V Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 2K0 UPW50B2K0V
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 2K
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B500RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 500R UPW50B500RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 500
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B100RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 100R UPW50B100RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 100
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW25B5K0V Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW25 0.1% 5PPM 5K0 UPW25B5K0V
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 5K
  • Power Rating .25
  • Voltage Rating 300
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 9.53 x 4.75
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B10RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 10R UPW50B10RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 10
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B100KV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 100K UPW50B100KV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 100K
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW50B350RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW50 0.1% 5PPM 350R UPW50B350RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 350
  • Power Rating .5
  • Voltage Rating 400
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12.7 x 6.35
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW25B10RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW25 0.1% 5PPM 10R UPW25B10RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 10
  • Power Rating .25
  • Voltage Rating 300
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 9.53 x 4.75
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box
UPW25B50RV Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. UPW25 0.1% 5PPM 50R UPW25B50RV
active
  • Resistor Type Precision Resistor
  • Element Type Wire Wound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 50
  • Power Rating .25
  • Voltage Rating 300
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 9.53 x 4.75
  • Operating Temperature Range -55 – 145
  • Temperature Coefficient ±5
  • Packaging Method Loose Piece - Box