FCR1206J10R Surface Mount Resistors
  • Resistor Type Fusible Resistor
  • Package Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 10
  • Power Rating .125
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 3.2 x 1.6 x .6
  • Temperature Coefficient ±500
  • Packaging Method Taped & Reeled
FCR1206J33R Surface Mount Resistors
  • Resistor Type Fusible Resistor
  • Package Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 33
  • Power Rating .125
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 3.2 x 1.6 x .6
  • Temperature Coefficient ±500
  • Packaging Method Taped & Reeled
FCR1206J22R Surface Mount Resistors
  • Resistor Type Fusible Resistor
  • Package Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 22
  • Power Rating .125
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 3.2 x 1.6 x .6
  • Temperature Coefficient ±500
  • Packaging Method Taped & Reeled
FCR1206J47R Surface Mount Resistors
  • Resistor Type Fusible Resistor
  • Package Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 47
  • Power Rating .125
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 3.2 x 1.6 x .6
  • Temperature Coefficient ±500
  • Packaging Method Taped & Reeled