HH120150KFZ Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 150K
  • Power Rating 6
  • Voltage Rating 20000
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 77 x 8.5
  • Operating Temperature Range -55 – 150
  • Temperature Coefficient ±100
  • Packaging Method Loose Piece - Tray
HH70100MKZ Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 100M
  • Power Rating 3
  • Voltage Rating 10000
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 42 x 5.5
  • Operating Temperature Range -55 – 150
  • Temperature Coefficient ±100
  • Packaging Method Ammo Packed
HH7010MKZ Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 10M
  • Power Rating 3
  • Voltage Rating 10000
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 42 x 5.5
  • Operating Temperature Range -55 – 150
  • Temperature Coefficient ±100
  • Packaging Method Ammo Packed
HH701M0KZ Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 1M
  • Power Rating 3
  • Voltage Rating 10000
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 42 x 5.5
  • Operating Temperature Range -55 – 150
  • Temperature Coefficient ±100
  • Packaging Method Ammo Packed
HJ651M0CZ Through-Hole Resistors
  • Resistor Type High Precision/High Voltage Resistor
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .25%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 1M
  • Power Rating 1
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 14.5 x 4.5
  • Operating Temperature Range -55 – 150
  • Temperature Coefficient ±100
  • Packaging Method Loose Piece - Tray
HJ652M4CZ Through-Hole Resistors
  • Resistor Type High Precision/High Voltage Resistor
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .25%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 2.4M
  • Power Rating 1
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 14.5 x 4.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±100
  • Packaging Method Loose Piece - Tray
HJ654M0BC Through-Hole Resistors
  • Resistor Type High Precision/High Voltage Resistor
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 4M
  • Power Rating 1
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 14.5 x 4.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray