3650/0603LABKIT High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0603 LAB KIT 3650/0603LABKIT
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0603
3650/0805LABKIT High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0805 LAB KIT 3650/0805LABKIT
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0805
36502C15NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 1008 15nH 5% 2K RL 36502C15NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 1008
  • Passive Component Tolerance 5
  • Inductance .015
  • Current Rating (Max) 1000
  • DC Resistance .11
  • Self Resonant Frequency 2.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.92 x 2.79 x 2.1
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 50
36501J8N2JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0603 8.2nH 5% 2K RL 36501J8N2JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0603
  • Passive Component Tolerance 5
  • Inductance .0082
  • Current Rating (Max) 700
  • DC Resistance .11
  • Self Resonant Frequency 4.8
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.8 x 1.12 x 1.02
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 27
36501E39NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 39nH 5% 2K RL 36501E39NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .039
  • Current Rating (Max) 200
  • DC Resistance .55
  • Self Resonant Frequency 2.1
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 25
36502A3N0JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 2A 3.0nH 5% 2K RL 36502A3N0JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0805
  • Passive Component Tolerance 5
  • Inductance .003
  • Current Rating (Max) 800
  • DC Resistance .06
  • Self Resonant Frequency 7.9
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.29 x 1.73 x 1.52
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 65
36502CR30JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 1008 0.30uH 5% 2K RL 36502CR30JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 1008
  • Passive Component Tolerance 5
  • Inductance .3
  • Current Rating (Max) 450
  • DC Resistance 1
  • Self Resonant Frequency .58
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.92 x 2.79 x 2.1
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 45
36502A1R2JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 2A 1.2uH 5% 2K RL 36502A1R2JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0805
  • Passive Component Tolerance 5
  • Inductance 1.2
  • Current Rating (Max) 170
  • DC Resistance 2.5
  • Self Resonant Frequency .1
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.29 x 1.73 x 1.52
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 18
36502C4R7JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 1008 4.7uH 5% 2K RL 36502C4R7JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 1008
  • Passive Component Tolerance 5
  • Inductance 4.7
  • Current Rating (Max) 260
  • DC Resistance 4
  • Self Resonant Frequency .09
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.92 x 2.79 x 2.1
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 18
36501J5N1JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0603 5.1nH 5% 2K RL 36501J5N1JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0603
  • Passive Component Tolerance 5
  • Inductance .0051
  • Current Rating (Max) 700
  • DC Resistance .16
  • Self Resonant Frequency 5.8
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.8 x 1.12 x 1.02
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 20
36502C153JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 1008 15uH 5% 2K RL 36502C153JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 1008
  • Passive Component Tolerance 5
  • Inductance 15
  • Current Rating (Max) 120
  • DC Resistance 11.5
  • Self Resonant Frequency .015
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.92 x 2.79 x 2.1
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 15
36501E6N2JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 6.2nH 5% 2K RL 36501E6N2JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .0062
  • Current Rating (Max) 760
  • DC Resistance .083
  • Self Resonant Frequency 4.8
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 20
36502A5N6JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 2A 5.6nH 5% 2K RL 36502A5N6JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0805
  • Passive Component Tolerance 5
  • Inductance .0056
  • Current Rating (Max) 600
  • DC Resistance .08
  • Self Resonant Frequency 5.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.29 x 1.73 x 1.52
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 65
36502AR25JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 2A 0.25uH 5% 2K RL 36502AR25JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0805
  • Passive Component Tolerance 5
  • Inductance .25
  • Current Rating (Max) 350
  • DC Resistance 1
  • Self Resonant Frequency .68
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.29 x 1.73 x 1.52
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 45
36501JR39JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0603 0.39uH 5% 2K RL 36501JR39JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0603
  • Passive Component Tolerance 5
  • Inductance .39
  • Current Rating (Max) 100
  • DC Resistance 4.35
  • Self Resonant Frequency .9
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.8 x 1.12 x 1.02
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 25
36502AR43JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 2A 0.43uH 5% 2K RL 36502AR43JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0805
  • Passive Component Tolerance 5
  • Inductance .43
  • Current Rating (Max) 230
  • DC Resistance 1.7
  • Self Resonant Frequency .43
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.29 x 1.73 x 1.52
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 33
36502CR56JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 1008 0.56uH 5% 2K RL 36502CR56JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 1008
  • Passive Component Tolerance 5
  • Inductance .56
  • Current Rating (Max) 580
  • DC Resistance 1.33
  • Self Resonant Frequency .41
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.92 x 2.79 x 2.1
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 45
36501J2N2JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0603 2.2nH 5% 2K RL 36501J2N2JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0603
  • Passive Component Tolerance 5
  • Inductance .0022
  • Current Rating (Max) 700
  • DC Resistance .1
  • Self Resonant Frequency 6
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.8 x 1.12 x 1.02
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 20
36501J47NJTDG High Frequency & RF Inductors
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0603
  • Passive Component Tolerance 5
  • Inductance .047
  • Current Rating (Max) 600
  • DC Resistance .28
  • Self Resonant Frequency 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.8 x 1.12 x 1.02
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 38
36501E20NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 20nH 5% 2K RL 36501E20NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .02
  • Current Rating (Max) 420
  • DC Resistance .25
  • Self Resonant Frequency 3
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 25