3639D151N Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3639D 150UH 30% 3639D151N
active
  • Element Type Wire Wound
  • Inductance 150
  • Current Rating (Max) 900
  • DC Resistance .48
  • Passive Component Tolerance 30
  • Passive Component Dimensions 10 x 10
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3639D331N Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3639D 330UH 30% 3639D331N
active
  • Element Type Wire Wound
  • Inductance 330
  • Current Rating (Max) 550
  • DC Resistance .773
  • Passive Component Tolerance 30
  • Passive Component Dimensions 10 x 10
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3639B100NT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3639B 10UH 30% 3639B100NT
active
  • Element Type Wire Wound
  • Inductance 10
  • Current Rating (Max) 3500
  • DC Resistance .04
  • Passive Component Tolerance 30
  • Passive Component Dimensions 8 x 8
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 27
3639B101NT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3639B 100UH 30% 3639B101NT
active
  • Element Type Wire Wound
  • Inductance 100
  • Current Rating (Max) 1000
  • DC Resistance .287
  • Passive Component Tolerance 30
  • Passive Component Dimensions 8 x 8
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 50
3639D470N Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3639D 47UH 30% 3639D470N
active
  • Element Type Wire Wound
  • Inductance 47
  • Current Rating (Max) 1650
  • DC Resistance .121
  • Passive Component Tolerance 30
  • Passive Component Dimensions 10 x 10
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
3639E151NT Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3639E 150UH 30% 3639E151NT
active
  • Element Type Wire Wound
  • Inductance 150
  • Current Rating (Max) 1000
  • DC Resistance .235
  • Passive Component Tolerance 30
  • Passive Component Dimensions 10 x 10
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled