3622A331MT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 330
  • Current Rating (Max) 160
  • DC Resistance 3.8
  • Tolerance 20%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.6 x 4.45
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
3622A4R7MT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 4.7
  • Current Rating (Max) 1500
  • DC Resistance .09
  • Tolerance 20%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 6.6 x 4.45
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
3622C101KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 100
  • Current Rating (Max) 1000
  • DC Resistance .33
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 10 x 12.7
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
3622C151KT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 150
  • Current Rating (Max) 800
  • DC Resistance .59
  • Tolerance 10%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 10 x 12.7
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled
3622C4R7MT Power Inductors
  • Element Type Wirewound
  • Shielded No
  • Inductance 4.7
  • Current Rating (Max) 4500
  • DC Resistance .019
  • Tolerance 20%
  • Lead Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 10 x 12.7
  • Operating Temperature Range -40 – 105
  • Packaging Method Taped & Reeled