CAT-SL36-M6642 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage (Max) 400
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination No
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
CAT-ST833-P5663 NEMA/ANSI Street Light Controls  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Vented No
  • Sleeve Compatible Yes
  • Surge Protection None
  • Operating Voltage 600
  • Operating Voltage 600
  • Housing Color Gray
  • Connector Diameter 76
  • Agency & Standard ANSI
CAT-ST833-P5663A NEMA/ANSI Street Light Controls  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Vented No
  • Sleeve Compatible No
  • Number of Positions 5
  • Surge Protection None
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Connector Diameter 76
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-C779-Q402 Splices  1
  • Product Type Wire Splice
  • Sealable No
  • Splice Type In-line
  • Serrated No
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Capacity 2
  • Current Rating 15
  • Operating Voltage 400 VDC
  • Button Color Blue
  • Splice Features End Feed
  • Splice Material Phosphor Bronze
  • Terminal & Splice Type Splice
  • Wire Insulation Support With
  • Wire Size 12 – 14
  • Wire Size .34 – .52
  • Wire Insulation Diameter (Max) 2.85
  • Barrel Inside Diameter 4.5
  • Overall Length 36.4
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated F1
  • Heavy Duty No
  • Government Qualified No
  • Agency/Standard Number IEC 60988-2-3
  • UL Flammability Rating UL 94V-0
  • Agency/Standard IEC
  • Packaging Method Box
  • Comment UL
CAT-ST833-R2435A NEMA/ANSI Street Light Receptacles  1
  • Lighting Product Type Connector
  • Connector System Wire-to-Component
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Rotatable No
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Wire Size 18 – 14
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-ST833-R2435 NEMA/ANSI Street Light Receptacles  1
  • Lighting Product Type Connector
  • Connector System Wire-to-Component
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Rotatable Yes
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Wire Size 18 – 14
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-B8519-P7565 Poke-In Connectors  1
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 1
  • Operating Voltage 400
  • Contact Current Rating (Max) 6
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4
  • Housing Color Natural
  • Height 4.48
  • Wire/Cable Size 18 – 22
  • Accepts Wire Insulation Diameter Range 2.1
  • SMT Compatible Yes
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Packaging Method Tape & Reel
CAT-SL36-M6642A Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage (Max) 400
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination No
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
CAT-L97-B2911 Zhaga Book 18 Street Light Connectors  1
  • Lighting Product Type Connector
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Keyed Yes
  • Vented No
  • Number of Positions 4
  • Contact Current Rating (Max) 1.5
  • Connector Mounting Type Board Mount
  • Housing Color Gray
  • Connector Diameter 43.5
  • Product Height 16.5
  • Operating Temperature Range -40 – 90
  • IP Dust Sealing Level 6
  • IP Water Sealing Level 6
  • Circuit Application Signal
  • Agency & Standard Zhaga
CAT-SL36-M6642B Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage (Max) 250
  • Contact Current Rating (Max) 5
  • Tool-less Wire Termination No
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
1-2106003-2 Poke-In Connectors
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 2
  • Contact Current Rating (Max) 7.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .157
  • Height .228
  • Wire/Cable Size 20 – 18
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
1318912-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 8
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Contact Design Single Beam in Box
  • Wire/Cable Size 22 – 18
  • Wire/Cable Size .33 – .82
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Accepts Wire Insulation Diameter Range 1.7 – 3
  • Height 3.8
  • Length 3
  • Width 10.59
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire/Cable Type Discrete Wire
1744037-7 Rectangular Power Connectors  1
  • Header Type Unshrouded
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 7
  • PCB Mount Orientation Vertical
  • Number of Power Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 8
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.03
  • Contact Layout Inline
  • Contact Termination Area Plating Thickness .8
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.7
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 66
  • Height 10.9
  • PCB Thickness (Recommended) .063
  • Width 8.2
  • Length 33.08
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Receptacle Assembly
1744416-6 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Height 11
  • Length 24.32
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 1000
  • For Use With Plug
1-292206-7 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • PCB Mount Orientation Right Angle
  • Number of Positions 17
  • Number of Rows 1
  • Backwall/Post Interruptions With
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Staggered
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon(G.F)
  • Width 4.9
  • Height 8.45
  • Wire/Cable Size 28 – 22
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Tail Length 3
  • Length 28
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 500
1-1123722-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 11
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage (Max) 1500
  • Contact Current Rating (Max) 8
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention Type Latch
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 66
  • Height 10.5
  • Width 13.3
  • Length 43.5
  • Accepts Wire Insulation Diameter Range 1.7 – 3
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 700
2132781-8 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 8
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 6.5
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Height 11
  • Width 13.3
  • Length 32.24
  • Accepts Wire Insulation Diameter Range 1.7 – 3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 500
1744416-7 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 7
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Strain Relief Without
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Height 11
  • Length 28.28
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 1000
  • For Use With Plug
1969588-6 Wire-to-Board Connector Housings
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Brass
  • Contact Current Rating (Max) 7.5
  • Contact Transmits (Typical) Power
  • Contact Type Pin
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Lock Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Insulation Diameter 1.3 – 1.7
  • Wire/Cable Size 26 – 22
  • Length 17.5
  • Wire/Cable Size .13 – .33
  • Height 6.6
  • Width .715 in
  • Operating Temperature Range -25 – 105
  • Circuit Application Power & Signal
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 300
  • Packaging Method Bag
  • Comment Free Hanging
1-292230-6 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Contact Layout Staggered
  • Contact Design Square Post
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • PCB Mount Alignment Type Locating Posts
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Nylon
  • Width 4.7
  • Height 6.9
  • Wire/Cable Size 28 – 24
  • Mating Post Length 2.4
  • Insulation Diameter .85
  • Length 26.5
  • PCB Thickness (Recommended) .8
  • Operating Temperature Range -30 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Agency/Standard UL
  • Agency/Standard Number CSA
  • Packaging Method Tape, Box
  • Packaging Quantity 500