CAT-AM7-FRB69 Other Hard Wired Boxes  1
  • Component Type Fuse Holder
  • Fuse Type Mini ATM Fuse
  • Relay Type ISO Mini
  • Sealable Yes
  • Number of Fuses (Maximum) 22
  • Number of Relays (Maximum) 1
  • Number of Positions 49
  • Nominal Voltage Architecture 12
  • Secondary Locking No
  • Contact Current Rating (Max) 20
  • Centerline (Pitch) 7.8
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67