CAT-OE4-P299F Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 100 – 150
  • Coil Power Rating DC 120
  • Coil Resistance 1200
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 125
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 3.5
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Insulation Special Features 4000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 3
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Relay Mounting Type Printed Circuit Board
  • Product Height 12.5
  • Product Length 20
  • Product Width 5
  • Insulation Clearance Class 2.5 – 4
  • Width Class (Mechanical) 0 – 6
  • Insulation Clearance Between Contact & Coil 3.5
  • Height Class (Mechanical) 12 – 13
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
TSC-112L3H,000 Signal Relays
  • Product Type Relay
  • Relay Style TSC Signal Relay
  • Relay Type Signal PCB Relay TSC
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 24
  • Contact Voltage Rating 120
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 30
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 960
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 400
  • Coil Power Rating Class 100 – 150 mW
  • Insulation Creepage Between Contact and Coil 1.5
  • Insulation Creepage Class 0 – 1.5
  • Actuating System AC/DC
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 12.5
  • Insulation Clearance Between Contact and Coil 2
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.5
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 12 – 14 mm
  • Height 9.9
  • Operating Temperature Range -30 – 80
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 80
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Sensitive
  • Packaging Method Box & Tube
OUAZ-SS-112L,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 24
  • Contact Voltage Rating 120
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 24
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 320
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 150 – 200 mW
  • Insulation Creepage Between Contact and Coil 1.76
  • Insulation Creepage Class 1.5 – 3
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Insulation Clearance Between Contact and Coil 1.5
  • Width Class (Mechanical) 10 – 12 mm
  • Width 10.4
  • Height Class (Mechanical) 11 – 12 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Operating Temperature Range -30 – 70
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70°C
  • Performance Type Sensitive
  • Packaging Method Box & Tube