OJE-SS-124DM,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 1280
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 3.6
  • Contact Limiting Making Current 5
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Product Weight 9
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 18.2
  • Product Width 10.2
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 0 – 2.5
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Product Height 14.7
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
OJE-SS-112DM,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 320
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 3.6
  • Contact Limiting Making Current 5
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Product Weight 9
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 18.2
  • Product Width 10.2
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 0 – 2.5
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Product Height 14.7
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
PCFN-124D2M,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 25
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 640
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 1V
  • Contact Voltage Rating 277
  • Contact Voltage Rating 24
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 25
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 25
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 28
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 25
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 30.4
  • Product Width 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 6.7
  • Height Class (Mechanical) 25 – 30
  • Product Height 26.5
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Tube
T77S1D10-05 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 56
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 6.4
  • Contact Limiting Making Current 10
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 9
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 18.2
  • Product Width 10.2
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 2.5 – 4
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Product Height 14.7
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
T77V1D3-12 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 720
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 6.4
  • Contact Limiting Making Current 3
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 9
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 18.2
  • Product Width 10.2
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 2.5 – 4
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Product Height 14.7
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
PCJ-124D3MH,301 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 2880
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 4
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 20.39
  • Product Width 7
  • Width Class (Mechanical) 6 – 8
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 7.5
  • Height Class (Mechanical) 14 – 15
  • Product Height 15.01
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
T77S1D3-05 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 125
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 6.4
  • Contact Limiting Making Current 3
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 9
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 18.2
  • Product Width 10.2
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 2.5 – 4
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Product Height 14.7
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
PCJ-124D3M,301 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 2880
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 4
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 20.39
  • Product Width 7
  • Width Class (Mechanical) 6 – 8
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 7.5
  • Height Class (Mechanical) 14 – 15
  • Product Height 15.01
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
PCH-105D2H,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 63
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 277
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 7
  • Insulation Special Features Tracking Index of Relay Base PTI175
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 20
  • Product Width 10
  • Width Class (Mechanical) 8 – 10
  • Insulation Clearance Class 0 – 2.5
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.2
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
PCJ-112D3MH,301 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 720
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 4
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 20.39
  • Product Width 7
  • Width Class (Mechanical) 6 – 8
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 7.5
  • Height Class (Mechanical) 14 – 15
  • Product Height 15.01
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
T77S1D3-12 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 720
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 6.4
  • Contact Limiting Making Current 3
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 9
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 18.2
  • Product Width 10.2
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 2.5 – 4
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Product Height 14.7
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
PCH-124D2H,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 1440
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 277
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 7
  • Insulation Special Features Tracking Index of Relay Base PTI175
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 20
  • Product Width 10
  • Width Class (Mechanical) 8 – 10
  • Insulation Clearance Class 0 – 2.5
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.2
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
PCF-112D2M,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 25
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 160
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 1V
  • Contact Voltage Rating 277
  • Contact Voltage Rating 24
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 25
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 25
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 28
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 25
  • Contact Material Ag
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 30.4
  • Product Width 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 6.7
  • Height Class (Mechanical) 25 – 30
  • Product Height 26.5
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Tube
PCJ-105D3MH,301 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 125
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 4
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 20.39
  • Product Width 7
  • Width Class (Mechanical) 6 – 8
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 7.5
  • Height Class (Mechanical) 14 – 15
  • Product Height 15.01
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
PCJ-105D3M,301 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 125
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 4
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 20.39
  • Product Width 7
  • Width Class (Mechanical) 6 – 8
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 7.5
  • Height Class (Mechanical) 14 – 15
  • Product Height 15.01
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
PCJ-112D3M,301 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 720
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 4
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 20.39
  • Product Width 7
  • Width Class (Mechanical) 6 – 8
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 7.5
  • Height Class (Mechanical) 14 – 15
  • Product Height 15.01
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
PCH-112L2MH,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 720
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 277
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 7
  • Insulation Special Features Tracking Index of Relay Base PTI175
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 20
  • Product Width 10
  • Width Class (Mechanical) 8 – 10
  • Insulation Clearance Class 0 – 2.5
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.2
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
OJ-SS-124LMH2 Power Relays  1
  • Power Relay Type Standard
  • Coil Power Rating DC 200
  • Contact Current Rating (Max) 8
PCH-112D2H,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 360
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 277
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 7
  • Insulation Special Features Tracking Index of Relay Base PTI175
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 20
  • Product Width 10
  • Width Class (Mechanical) 8 – 10
  • Insulation Clearance Class 0 – 2.5
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.2
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
T77S1D10-12 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 320
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 6.4
  • Contact Limiting Making Current 10
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 9
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 18.2
  • Product Width 10.2
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 2.5 – 4
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Product Height 14.7
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85