ZR0207C Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Size Code 0207
  • Element Type Foil
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Resistance Class Up to 1kΩ
  • Resistance 0
  • Power Rating .25
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.8 x 2.5
  • Operating Temperature Range -55 – 125
  • Packaging Method Ammo Packed
  • Comment Tolerance = .002 Ω
ZR0204CRL Through-Hole Resistors
  • Element Material Ceramic Composition
  • Resistor Type Zerohm Resistor
  • Size Code 0204
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Resistance Class Up to 1kΩ
  • Resistance 0
  • Power Rating .125
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 3.5 x 1.85
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
  • Comment Tolerance = .002 Ω
ZR0207CRL Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Size Code 0207
  • Element Type Foil
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Resistance Class Up to 1kΩ
  • Resistance 0
  • Power Rating .25
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.8 x 2.5
  • Operating Temperature Range -55 – 125
  • Packaging Method Ammo Packed
  • Comment Tolerance = .002 Ω
ZR0207T Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Size Code 0207
  • Element Type Foil
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Resistance Class Up to 1kΩ
  • Resistance 0
  • Power Rating .25
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.8 x 2.5
  • Operating Temperature Range -55 – 125
  • Packaging Method Ammo Packed
  • Comment Tolerance = .002 Ω
ZR0204C Through-Hole Resistors
  • Element Material Ceramic Composition
  • Resistor Type Zerohm Resistor
  • Size Code 0204
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Resistance Class Up to 1kΩ
  • Resistance 0
  • Power Rating .125
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 3.5 x 1.85
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
  • Comment Tolerance = .002 Ω