FCR1206J10R Surface Mount Resistors
  • Resistor Type Fusible Resistor
  • Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 10
  • Power Rating .125
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.2 x 1.6 x .6
  • Temperature Coefficient ±500
  • Packaging Method Taped & Reeled
FCR1206J47R Surface Mount Resistors
  • Resistor Type Fusible Resistor
  • Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 47
  • Power Rating .125
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.2 x 1.6 x .6
  • Temperature Coefficient ±500
  • Packaging Method Taped & Reeled
FCR1206J33R Surface Mount Resistors
  • Resistor Type Fusible Resistor
  • Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 33
  • Power Rating .125
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.2 x 1.6 x .6
  • Temperature Coefficient ±500
  • Packaging Method Taped & Reeled
FCR1206J22R Surface Mount Resistors
  • Resistor Type Fusible Resistor
  • Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 22
  • Power Rating .125
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 3.2 x 1.6 x .6
  • Temperature Coefficient ±500
  • Packaging Method Taped & Reeled