
PRODUCT
active
- Accessory Type Contact
- Connector & Contact Terminates To Wire & Cable
- Wire/Cable Type Discrete Wire
- Contact Type Socket
- Wire Range .5 – .75
- Packaging Method Bag

PRODUCT
active
- Connector Style Plug
- Accessory Type Bridge Connector
- Product Type Connector
- Keying Arrangement LV-2
- Preloaded Yes
- Voltage 42
- Contact Type Socket
- Housing Color White

PRODUCT
active
- Connector Style Plug
- Accessory Type Bridge Connector
- Product Type Connector
- Keying Arrangement HV-4
- Preloaded Yes
- Voltage 125
- Contact Type Socket
- Housing Color White

PRODUCT
active
- Accessory Type Chassis Mount Housing Support
- Wire/Cable Type SVT
- Product Type Accessory
- Voltage 250
- Housing Color White
- Packaging Method Bag

PRODUCT
active
- Accessory Type Boot
- Product Type Accessory
- Housing Color Natural

PRODUCT
active
- Connector Style Bridge
- Product Type Connector
- Keying Arrangement HV-4/HV-5
- Number of Positions 2
- Preloaded Yes
- Voltage 125
- Contact Type Pin
- Housing Color White

PRODUCT
active
- Connector Style Splitter
- Product Type Connector
- Keying Arrangement HV-4/HV-4 & HV-2
- Number of Positions 2
- Voltage 125
- Housing Color White
- Comment Serial

PRODUCT
active
- Connector Style Splitter
- Product Type Connector
- Keying Arrangement LV-2/LV-2 & HV-2
- Number of Positions 2
- Voltage 125
- Voltage 42
- Housing Color White
- Comment Serial

PRODUCT
active
- Connector & Contact Terminates To Printed Circuit Board
- Connector Style Plug
- Product Type Connector
- Keying Arrangement HV-2
- Number of Positions 2
- Preloaded No
- Voltage 125
- Contact Type Socket
- Mounting Angle 90°
- Housing Color White
- Packaging Method Box

PRODUCT
active
- Connector & Contact Terminates To Printed Circuit Board
- Connector Style Plug
- Product Type Connector
- Keying Arrangement HV-3
- Number of Positions 2
- Preloaded No
- Voltage 125
- Contact Type Socket
- Mounting Angle 90°
- Housing Color White
- Packaging Method Box

PRODUCT
active
- Connector & Contact Terminates To Printed Circuit Board
- Connector Style Plug
- Product Type Connector
- Keying Arrangement HV-5
- Number of Positions 2
- Preloaded No
- Voltage 125
- Contact Type Socket
- Mounting Angle 90°
- Housing Color White
- Packaging Method Box

PRODUCT
active
- Connector & Contact Terminates To Printed Circuit Board
- Connector Style Plug
- Product Type Connector
- Keying Arrangement HV-3
- Number of Positions 2
- Preloaded Yes
- Voltage 125
- Contact Type Socket
- Mounting Angle Straight
- Housing Color White
- VDE Tested Yes
- Packaging Method Box

PRODUCT
active
- Connector & Contact Terminates To Printed Circuit Board
- Connector Style Plug
- Product Type Connector
- Keying Arrangement HV-5
- Number of Positions 2
- Preloaded Yes
- Voltage 125
- Contact Type Socket
- Mounting Angle Straight
- Housing Color White
- VDE Tested Yes
- Packaging Method Box

PRODUCT
active
- Connector & Contact Terminates To Wire & Cable
- Voltage 42
- Voltage 42

PRODUCT
active
- Product Line Lighting Connectors
- Connector Type (End A) Receptacle Housing
- Connector Style UL
- Sealed Yes
- Product Type Cable Assembly
- Cable Assembly System Wire-to-Wire
- Cable Assembly Type 7.5mm Mini HVL
- Strain Relief Without
- Keying Arrangement HV-2
- Number of Positions 2
- Preloaded Yes
- Number of Rows 1
- Keyed Yes
- Voltage Rating 250
- Operating Voltage 250 VAC
- Wire Color White
- Accepts Contact Gender Socket
- Contact Type MQS Socket
- Termination Method to Wire & Cable Crimp Snap-In
- Mating Retention Type Latch(ing)
- Mating Retention With
- Mating Alignment Type Polarization
- Mating Alignment With
- Housing Color Red
- Housing Material PA 6
- Cable Assembly Length 2000
- Connector Profile Height 6.55
- Connector Width 7.55
- Connector Length 18.7
- Circuit Identification Feature Without
- Packaging Method Carton

PRODUCT
active
- Product Line MiniHVL CONNECTOR
- Connector Type (End A) HVL Distributor
- Connector Style Euro
- Sealed No
- Product Type Cable Assembly
- Shielded No
- Cable Assembly System Wire-to-Wire
- Cable Assembly Type 7-Way to Free End (Terminated with Ferrules)
- Number of Positions 7
- Preloaded Yes
- Number of Rows 1
- Keyed No
- Voltage Rating 250
- Operating Voltage 250 VAC
- Wire Color White
- Accepts Contact Gender Pin
- Contact Type Mini HVL 7.5mm
- Contact Material (Socket) CuNiSi
- Mating Retention Without
- Mating Alignment Type Polarization
- Mating Alignment With
- Housing Color White
- Housing Material PA 6
- Cable Assembly Length 300
- Connector Profile Height 39.8
- Connector Width 13.3
- Connector Length 69.1
- Circuit Identification Feature Without
- Packaging Method Box

PRODUCT
active
- Product Line NECTOR S LINE 2POS MALE TO FEMALE
- Connector Type (End A) Receptacle
- Connector Type (End B) Plug
- Connector Style UL
- Wire/Cable Type Discrete Wire
- Applies To Wire/Cable
- Sealed No
- Product Type Cable Assembly
- Make First / Break Last No
- Shielded No
- Cable Assembly System Wire-to-Wire
- Cable Assembly Type 7.5mm Mini HVL
- Glow Wire Rating Standard Part - Not Glow Wire
- Number of Positions 4
- Preloaded Yes
- Number of Rows 2
- Keyed Yes
- Voltage Rating 125
- Operating Voltage Reference AC
- Operating Voltage 125 V
- Wire Color White
- Accepts Contact Gender Pin
- Contact Type Pin
- Termination Method to Wire & Cable Crimp
- Mating Retention Type Latch(ing)
- Mating Retention With
- Mating Alignment Type Keyed
- Mating Alignment With
- Housing Color White
- Housing Material PBT 15GF
- Centerline 2.77
- Cable Assembly Length 1219.2
- Wire Size 24 – 20
- Wire Size .51 – .2
- Accepts Wire Insulation Diameter Range 1.27 – 1.52
- Connector Length 33
- Operating Temperature Range -40 – 110
- Packaging Method Box

PRODUCT
active
- Connector Style Outlet
- Product Type Connector
- Keying Arrangement HV-4
- Number of Positions 2
- Preloaded No
- Voltage 250
- Contact Type Pin
- Accepts Contact Style Pin
- Housing Color Black

PRODUCT
active
- Connector & Contact Terminates To Wire & Cable
- Voltage 125

PRODUCT
active
- Connector & Contact Terminates To Wire & Cable
- Connector Style Plug
- Wire/Cable Type Discrete Wire
- Product Type Connector
- Keying Arrangement HV-2
- Number of Positions 2
- Preloaded No
- Voltage 125
- Contact Type Socket
- Accepts Contact Style Socket
- Housing Color White