CAT-AX41-M8799 Signal Relays  1
  • Product Type Relay
  • Relay Style MT2 Relay
  • Relay Type MT2 Relay
  • Coil Special Features High Sensitive Version
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 220
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 968
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Voltage Standing Wave Ration (HF Parameter) 1.03 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 100 – 150 mW
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 5
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 20.2 x 10 x 10.8
  • Length 20.2
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 10.8
  • Width 10
  • Width Class (Mechanical) 8 – 10 mm
  • Operating Temperature Range -55 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-M8799A Signal Relays  1
  • Product Type Relay
  • Relay Style MT2 Relay
  • Relay Type MT2 Relay
  • Coil Special Features Sensitive Version
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Coil Power Rating (DC) 300
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 220
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 515
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000
  • Power Consumption 300
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Voltage Standing Wave Ration (HF Parameter) 1.03 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 5
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 20.2 x 10 x 10.8
  • Length 20.2
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 10.8
  • Width 10
  • Width Class (Mechanical) 8 – 10 mm
  • Operating Temperature Range -55 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube