201089-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Material Stainless Steel
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Material Stainless Steel
  • Width 5.72
  • Length 21.26
  • Height 5.72
  • For Use With 6, 14, 20, 26, 34, 41, 50, 75 and 104 Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
200870-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Female
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 27.89
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.