2-2177198-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover
  • Strain Relief Without
  • Number of Positions 10
  • Keying B
  • Cable Exit Angle 180 (In-Line)
  • Color Natural
  • Material PBT GF
  • Packaging Method Bulk
  • Packaging Quantity 2000
  • Serviceable No
2138577-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover Housing
  • Strain Relief Without
  • Connector System Wire-to-Device
  • Number of Positions 12
  • Keying Z
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating None
  • Packaging Method Box
  • Packaging Quantity 2000
  • Serviceable No
953820-2 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 V
  • Insulation Resistance 5000
  • Post Size .63
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin over Nickel
  • Termination End Plating Thickness 2.5
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • PCB Mounting Style Surface Mount
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Style Open End / Open End
  • Housing Material High Temperature Thermoplastic
  • Housing Color Natural
  • Mating Post Length 6.75
  • Operating Temperature Range -65 – 125
  • High Temperature Compatible Yes
  • High Temperature Housing Yes
  • High Speed Serial Data Connector No
  • Packaging Quantity 250
  • Packaging Method Box
  • Position Locations Omitted None