CAT-R131-M14 Modular Twisted Pair Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. CAT7 CABLE X8 STRAIGHT-X8 STRAIGHT CAT-R131-M14
active
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Boot With
  • Cable Assembly Category Industry Standard
  • Product Style Circular
  • Connector Type Plug
  • Product Designation Multi-Pair
  • Wiring Pattern Cat 7
  • Conductor Type Stranded
  • Cable Color Blue
  • Shield Style S/FTP
  • Cable Jacket Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Mating Alignment With
  • Outside Cable Diameter 8.4
  • Wire Size 24
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Shielded Yes
  • Plug Insertion Cycles (>=) 250
  • Performance Category Cat 6A
  • Flammability Rating LSFRZH
  • Applicable Region Asia
  • Packaging Method Box
  • Cable Assembly Length 1
  • Cable Assembly Configuration Double-Ended
CAT-R131-M13 Modular Twisted Pair Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. Cat5 Cable D4-Straight-D4 Straight CAT-R131-M13
active
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Boot With
  • Cable Assembly Category Industry Standard
  • Product Style Circular
  • Connector Type Plug
  • Product Designation Multi-Pair
  • Wiring Pattern Cat 5e
  • Conductor Type Stranded
  • Cable Color Blue
  • Shield Style S/FTP
  • Cable Jacket Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Mating Alignment With
  • Outside Cable Diameter 6.5
  • Wire Size 22
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Shielded Yes
  • Plug Insertion Cycles (>=) 250
  • Performance Category Cat 5e
  • Flammability Rating LSFRZH
  • UL Flammability Rating UL 94V-0
  • Applicable Region Asia
  • Packaging Method Box
  • Cable Assembly Length 1
  • Cable Assembly Configuration Double-Ended
CAT-R131-M1 Modular Twisted Pair Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. Cat7 Cable A8 Straight-A8 Straight CAT-R131-M1
active
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Boot With
  • Cable Assembly Category Industry Standard
  • Product Style Circular
  • Connector Type Plug
  • Product Designation Multi-Pair
  • Wiring Pattern Cat 7
  • Conductor Type Stranded
  • Cable Color Blue
  • Shield Style S/FTP
  • Cable Jacket Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Mating Alignment With
  • Outside Cable Diameter 8.4
  • Wire Size 24
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Shielded Yes
  • Plug Insertion Cycles (>=) 250
  • Performance Category Cat 7
  • Flammability Rating LSFRZH
  • Applicable Region Asia
  • Packaging Method Box
  • Cable Assembly Length 1
  • Cable Assembly Configuration Double-Ended
CAT-R131-M12 Modular Twisted Pair Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. Cat5 Cable D4-Straight-D4 Right Angle CAT-R131-M12
active
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Boot With
  • Cable Assembly Category Industry Standard
  • Product Style Circular
  • Connector Type Plug
  • Product Designation Multi-Pair
  • Wiring Pattern Cat 5e
  • Conductor Type Stranded
  • Cable Color Blue
  • Shield Style S/FTP
  • Cable Jacket Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Mating Alignment With
  • Outside Cable Diameter 6.5
  • Wire Size 22
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Shielded Yes
  • Plug Insertion Cycles (>=) 250
  • Performance Category Cat 5e
  • Flammability Rating LSFRZH
  • Applicable Region Asia
  • Packaging Method Box
  • Cable Assembly Length 1
  • Cable Assembly Configuration Double-Ended
CAT-R131-M11 Modular Twisted Pair Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. Cat7 Cable A8 Straight-A8 Right Angle CAT-R131-M11
active
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Boot With
  • Cable Assembly Category Industry Standard
  • Product Style Circular
  • Connector Type Plug
  • Product Designation Multi-Pair
  • Wiring Pattern Cat 7
  • Conductor Type Stranded
  • Cable Color Blue
  • Shield Style S/FTP
  • Cable Jacket Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Mating Alignment With
  • Outside Cable Diameter 8.4
  • Wire Size 24
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Shielded Yes
  • Plug Insertion Cycles (>=) 250
  • Performance Category Cat 7
  • Flammability Rating LSFRZH
  • UL Flammability Rating UL 94V-0
  • Applicable Region Asia
  • Packaging Method Box
  • Cable Assembly Length 1
  • Cable Assembly Configuration Double-Ended
2159658-1 Modular Twisted Pair Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. C/A, RJ.5 TO RJ45 FEMALE CAT 5E, 250MM 2159658-1
active
  • Connector Type (End A) RJ Point 5 Plug
  • Connector Type (End B) RJ45 Plug
  • Cable Color Black
  • Mating Alignment Without
  • Outside Cable Diameter 5.3
  • Wire Size 26
  • Wire Size .13
  • Operating Temperature Range -40 – 75
  • Shielded Yes
  • Performance Category Cat 5e
  • Applicable Region Not Specified
  • Cable Assembly Length .25
  • Cable Assembly Configuration Double-Ended
2178127-1 Modular Twisted Pair Cable Assemblies
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. Cable assy CLOUDSPLITTER - 2m 2178127-1
active
  • Boot With
  • Connector Type (End A) Cloudsplitter Plug
  • Connector Type (End B) Cloudsplitter Plug
  • Product Designation Patch Cord
  • Cable Color Black
  • Cable Construction PVC Stranded
  • Mating Alignment Without
  • Wire Size 254.1
  • Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Shielded No
  • Performance Category Cat 5e
  • Flammability Rating Non-Plenum (CM Rated)
  • Applicable Region Asia
  • Packaging Method Box
  • Cable Assembly Length 2
  • Cable Assembly Configuration Double-Ended
2100357-4 Modular Twisted Pair Cable Assemblies
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. RJ POINT FIVE TO RJ45, 2.0M 2100357-4
active
  • Boot With
  • Cable Assembly Category Industry Standard
  • Connector Type (End A) RJ Point 5 Plug
  • Connector Type (End B) RJ45 Plug
  • Product Designation Patch Cord
  • Cable Color Black
  • Conductor Material Tinned Copper
  • Cable Construction PVC Stranded
  • Mating Alignment Without
  • Outside Cable Diameter 5.41
  • Wire Size 24
  • Wire Size .205
  • Operating Temperature Range -20 – 60
  • Storage Temperature Range -40 – 85
  • Shielded No
  • Performance Category Cat 5e
  • Applicable Region Not Specified
  • Packaging Method Box
  • Cable Assembly Length 2
  • Cable Assembly Configuration Double-Ended
2178127-2 Modular Twisted Pair Cable Assemblies
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. Cable assy CLOUDSPLITTER - 5m 2178127-2
active
  • Boot With
  • Connector Type (End A) Cloudsplitter Plug
  • Connector Type (End B) Cloudsplitter Plug
  • Product Designation Patch Cord
  • Cable Color Black
  • Cable Construction PVC Stranded
  • Mating Alignment Without
  • Wire Size 254.1
  • Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Shielded No
  • Performance Category Cat 5e
  • Flammability Rating Non-Plenum (CM Rated)
  • Applicable Region Asia
  • Packaging Method Box
  • Cable Assembly Length 5
  • Cable Assembly Configuration Double-Ended
2178127-3 Modular Twisted Pair Cable Assemblies
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. Cable assy CLOUDSPLITTER- 10m 2178127-3
active
  • Boot With
  • Connector Type (End A) Cloudsplitter Plug
  • Connector Type (End B) Cloudsplitter Plug
  • Product Designation Patch Cord
  • Cable Color Black
  • Cable Construction PVC Stranded
  • Mating Alignment Without
  • Wire Size 254.1
  • Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Shielded No
  • Performance Category Cat 5e
  • Flammability Rating Non-Plenum (CM Rated)
  • Applicable Region Asia
  • Packaging Method Box
  • Cable Assembly Length 10
  • Cable Assembly Configuration Double-Ended
2178127-4 Modular Twisted Pair Cable Assemblies
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. Cable assy CLOUDSPLITTER- 25m 2178127-4
active
  • Boot With
  • Connector Type (End A) Cloudsplitter Plug
  • Connector Type (End B) Cloudsplitter Plug
  • Product Designation Patch Cord
  • Cable Color Black
  • Cable Construction PVC Stranded
  • Mating Alignment Without
  • Wire Size 254.1
  • Outside Cable Diameter 6.5
  • Wire Size 26
  • Wire Size .129
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Shielded No
  • Performance Category Cat 5e
  • Flammability Rating Non-Plenum (CM Rated)
  • Applicable Region Asia
  • Packaging Method Box
  • Cable Assembly Length 25
  • Cable Assembly Configuration Double-Ended
9-2322330-9 Modular Twisted Pair Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. Modular Twisted Pair Cable Assemblies
  1. M12 D-M-4 CAB ASS. (PLG-PLG) 0.5M CAT 5E 9-2322330-9
active
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Boot With
  • Cable Assembly Category Industry Standard
  • Product Style Circular
  • Connector Type Plug
  • Product Designation Patch Cord
  • Wiring Pattern Cat 5e
  • Conductor Type Stranded
  • Shield Style S/FTP
  • Cable Jacket Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Mating Alignment With
  • Outside Cable Diameter 6.5
  • Wire Size 22
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Shielded Yes
  • Plug Insertion Cycles (>=) 250
  • Performance Category Cat 5e
  • Flammability Rating EN45545
  • UL Flammability Rating UL 94V-0
  • Applicable Region Asia
  • Packaging Method Box
  • Cable Assembly Length .5
  • Cable Assembly Configuration Double-Ended