1532210-1 Microminiature & Nanominiature D Connectors
M83513/01
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 15
  • Preloaded Yes
  • Insulation Color Black
  • Shell Plating Material Electroless Nickel
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
094-6436-0000 Microminiature & Nanominiature D Connectors  1
M83513/02
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 25
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532215-1 Microminiature & Nanominiature D Connectors  1
  • Connector & Housing Type Plug
  • Number of Positions 51
  • Mounting Hardware None
1532213-1 Microminiature & Nanominiature D Connectors  1
M83513/01
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 31
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532207-1 Microminiature & Nanominiature D Connectors  1
M83513/02
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 51
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532211-1 Microminiature & Nanominiature D Connectors  1
M83513/01
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 21
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532214-1 Microminiature & Nanominiature D Connectors  1
M83513/01
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 37
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532188-1 Microminiature & Nanominiature D Connectors
M83513/02
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 15
  • Preloaded Yes
  • Insulation Color Black
  • Shell Plating Material Electroless Nickel
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
1532204-1 Microminiature & Nanominiature D Connectors  1
M83513/02
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 25
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532212-1 Microminiature & Nanominiature D Connectors  1
M83513/01
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 25
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
094-6136-0000 Microminiature & Nanominiature D Connectors  1
M83513/02
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 9
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532209-1 Microminiature & Nanominiature D Connectors  1
M83513/01
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 9
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532174-3 Microminiature & Nanominiature D Connectors  1
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 25
  • Contact Current Rating (Max) 3
  • Mounting Hardware None
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
094-6235-0000 Microminiature & Nanominiature D Connectors  1
M83513/01
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 15
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532187-1 Microminiature & Nanominiature D Connectors  1
M83513/02
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 9
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
094-6236-0000 Microminiature & Nanominiature D Connectors  1
M83513/02
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 15
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532173-8 Microminiature & Nanominiature D Connectors  1
M83513/04
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 21
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
094-6936-0000 Microminiature & Nanominiature D Connectors  1
M83513/02
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 100
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532180-6 Microminiature & Nanominiature D Connectors  1
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 15
  • Contact Current Rating (Max) 3
  • Mounting Hardware None
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
1532252-1 Microminiature & Nanominiature D Connectors
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 21
  • Preloaded Yes
  • Lead Length 2.77
  • Insulation Color Black
  • Shell Plating Material Cadmium
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin