CAT-M5833-M2934B Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Male-On-Wire
  • Product Type Connector
  • Number of Positions 10
  • Ejection Latches Without
  • Operating Voltage 100
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.3
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Press-Fit
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Alignment With
  • Mating Retention Without
  • Polarization With
  • Centerline (Pitch) 1.27
  • Housing Material Polyester GF
  • Housing Color Black
  • Insulation Diameter .9
  • Wire/Cable Size .08 – .09 mm²
  • Height 6.8
  • Accepts Wire Insulation Diameter Range .8 – 1.
  • Length 16.2
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 2500
CAT-M5833-P131A Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Paddle-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Paddleboard
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Operating Voltage 100
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.3
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Press-Fit
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Mating Retention Without
  • Polarization Without
  • Centerline (Pitch) 1.27
  • Housing Material Polyester GF
  • Housing Color Black
  • Insulation Diameter .9
  • Wire/Cable Size .08 – .09 mm²
  • PCB Thickness (Recommended) 1.6
  • Height 5.1
  • Length 16.2
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 2500
CAT-M5833-F3492B Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Receptacle
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Operating Voltage 100
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .85
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Mating Retention Without
  • Polarization Without
  • Locking Latch Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Material Polyester GF
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Height 4
  • Length 14.7
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 2500