207601-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief Kit
  • Product Type Accessory
  • Material Nylon
  • Color Natural Red
  • Operating Temperature Range -55 – 130
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL File Number E28476
  • Packaging Quantity 1
  • Packaging Method Bag
207528-7 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Connector Type Header
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 4
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Tin
  • Contact Current Rating (Max) 7.5
  • Tail Plating Thickness 3.81
  • Contact Type Socket
  • Contact Layout Matrix
  • Tail Plating Material Tin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Contact Retention With
  • Housing Color Red
  • Housing Material Nylon
  • Tail Length 4.6
  • PCB Thickness (Recommended) 1.6
  • Width 21.34
  • Height 14.35
  • Length 32.51
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 55