201144-1 Coax Contacts
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type Belden 9221
  • Product Type Contact
  • Connector Type Coaxial Contacts
  • PCB Mount Orientation Straight
  • Impedance Options Non-Matched
  • Body Style Straight
  • Outer Shell Plating Material Gold
  • Outer Shell Material Brass
  • RF Connector Center Contact Material Brass
  • Contact Type Socket
  • RF Connector Center Contact Plating Material Gold
  • Mating Contact Retention Without
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Thickness 30
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature Range -65 – 125
  • For Use With G series Modular Connectors
  • Circuit Application Power
  • Packaging Method Carton
  • Dielectric Material Polypropylene
  • Comment A ferrule and retention spring (201142-2) are required for each pin and socket.