2029002-1 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 9
  • Number of Rows 1
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 6.5
  • Termination Method to Wire & Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 6.35
  • Housing Color Natural
  • Operating Temperature Range -40 – 105
1586610-1 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 4.14
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Operating Voltage 600
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 10
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Matrix
  • Contact Size Round
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature Without
  • Contact Retention Type Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 4.14
  • Housing Color White
  • Housing Material Nylon
  • Height 11.86
  • Tail Length 3.68
  • Width 11.86
  • PCB Thickness (Recommended) 1.57
  • Length 9.86
  • Mating Post Length 6.1
  • Operating Temperature Range -40 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 200
1586682-3 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 9
  • Number of Rows 3
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 7.7
  • Termination Method to Wire & Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 6.35
  • Housing Color White
  • Operating Temperature Range -40 – 105
2029451-1 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 2
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 7.2
  • Termination Method to Wire & Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 6.35
  • Housing Color Natural
  • Operating Temperature Range -40 – 105