- 0.140 MATE-N-LOK
- Commercial MATE-N-LOK
- Commercial Pin and Socket Connectors
- Micro MATE-N-LOK
- Mini-Universal MATE-N-LOK
- Mini-Universal MATE-N-LOK 2
- Universal MATE-N-LOK
- Business Equipment
- Consumer Electronics
- Data Center
- Household Appliances
- Industrial Controls
- Industrial Machinery
- Lighting Applications
- Low-temperature Applications
- Major Appliances
- Personal Computers
- Printers
- Radio Systems
- Railway Applications
- Retail Applications
- Small Appliances/Housewares
- Test & Measurement Equipment
- Testing Applications
- Truck Wheels

PRODUCT
- MINI UMNL SOK L/P 794058-3
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Operating Voltage 600
- Contact Underplating Material Nickel
- Contact Type Socket
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material Tin-Lead
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 9.5
- Contact Mating Area Plating Thickness .76
- Underplate Material Thickness 1.27
- Contact Diameter 1.8
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range .89 – 1.52
- Wire Size 30 – 26
- Wire Size .05 – 1.2
- Operating Temperature Range -55 – 105
- Circuit Application Power
- For Use With Plug Housing
- VDE Tested Yes
- Agency/Standard CSA
- UL Flammability Rating UL 94V-0
- UL Rating Recognized
- UL File Number E28476
- CSA File Number LR 7189
- CSA Rating Certified
- Packaging Quantity 1000
- Packaging Method Bag

PRODUCT
- CMNL SOK 20-14 AUBR 61117-7
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Barrel Type Open Barrel
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Contact Shape & Form Round
- Contact Type Socket
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material Gold
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 15
- Contact Mating Area Plating Thickness .76
- Contact Diameter 2.13
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 3.3
- Wire Size 20 – 14
- Wire Size .5 – 2.27
- Operating Temperature Range -55 – 105
- Circuit Application Power
- For Use With Commercial MATE-N-LOK
- For Multiple Crimp No
- VDE Tested No
- Packaging Quantity 5000
- Packaging Method Reel

PRODUCT
- MINI UMNL PIN 22-18 AWG AU 770903-6
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Operating Voltage 600
- Contact Underplating Material Nickel
- Contact Type Pin
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material Tin-Lead
- Contact Retention Within Housing With
- Contact Base Material Phosphor Bronze
- Contact Current Rating (Max) 11.2
- Contact Mating Area Plating Thickness .76
- Underplate Material Thickness 1.27
- Contact Diameter .99
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 1.5 – 2.39
- Wire Size 22 – 18
- Wire Size .3 – .9
- Operating Temperature Range -55 – 105
- Circuit Application Power
- For Use With Plug or Cap Housing
- VDE Tested Yes
- Agency/Standard CSA
- UL Rating Recognized
- UL File Number E28476
- CSA File Number LR 7189
- CSA Rating Certified
- Packaging Quantity 4500
- Packaging Method Reel
- Comment HDM Applicator part number ending in -1 is used on AMPOMATOR CLS Machine with T or G Terminators, -2 is used on AMP-O-LECTRIC Model K Machine, -3 is used on AMP-O-LECTRIC Model G Machine.

- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Contact Type Socket
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Pre-Tin
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 28
- Contact Diameter 3.56
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 2.5 – 4.5
- Wire Size 14 – 10
- Wire Size 2.1 – 5.3
- Operating Temperature Range -55 – 105
- Packaging Quantity 500
- Packaging Method Carton

PRODUCT
- UNIV-MNL SPLIT ST 926902-3
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Operating Voltage 600
- Contact Type Pin
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Pre-Tin
- Contact Retention Within Housing With
- Contact Base Material CuSn4
- Contact Current Rating (Max) 19
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 3.3 – 5.1
- Wire Size 16 – 14
- Wire Size 1.5 – 2.5
- Operating Temperature Range -55 – 125
- Circuit Application Power
- VDE Tested Yes
- Agency/Standard CSA
- UL Rating Recognized
- UL File Number E28476
- CSA File Number LR 7189
- CSA Rating Certified
- Packaging Quantity 1000
- Packaging Method Box

PRODUCT
- MICRO MNL RPT CNT STRIP 15AU 794606-2
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Operating Voltage 250
- Contact Underplating Material Nickel
- Contact Type Socket
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material None
- Contact Retention Within Housing With
- Contact Base Material Phosphor Bronze
- Contact Current Rating (Max) 5
- Contact Mating Area Plating Thickness .38
- Contact Diameter 1.57
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range .89 – 1.52
- Wire Size 24 – 20
- Wire Size .2 – .5
- Operating Temperature Range -40 – 105
- Circuit Application Power
- Agency/Standard CSA
- UL Flammability Rating UL 94V-0
- Packaging Quantity 15000
- Packaging Method Reel

PRODUCT
- MINI UMNL PIN SN 16 AWG 1586537-1
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Operating Voltage 600
- Contact Type Pin
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Tin
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 11.2
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 3.3
- Wire Size 16
- Wire Size 1.3 – 1.4
- Operating Temperature Range -55 – 105
- Circuit Application Power
- For Use With Cap Housing
- Packaging Quantity 7000
- Packaging Method Reel

PRODUCT
- KONTAKTBUCHSE 3,5MM 927860-2
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Contact Length 20
- Contact Type Socket
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Pre-Tin
- Contact Retention Within Housing With
- Contact Base Material Copper Tin
- Contact Current Rating (Max) 28
- Contact Diameter 3.56
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 2.1 – 3.1
- Wire Size 17 – 13
- Wire Size 1 – 2.5
- Operating Temperature Range -55 – 105
- Packaging Quantity 2500
- Packaging Method Reel
- Comment Without Locking Lance

PRODUCT
- MNL BUCHSE 3,5 MM 926986-2
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Contact Type Socket
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Pre-Tin
- Contact Retention Within Housing With
- Contact Base Material Phosphor Bronze
- Contact Current Rating (Max) 28
- Contact Diameter 3.56
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 1.2 – 2.39
- Wire Size 20 – 15
- Wire Size .5 – 1.5
- Operating Temperature Range -55 – 105
- Circuit Application Power
- Packaging Quantity 2500
- Packaging Method Carton

PRODUCT
- UMNL SPLIT PIN 20-14 AUBR L/P 350707-7
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Contact Underplating Material Nickel
- Contact Type Pin
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material Gold
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 19
- Contact Mating Area Plating Thickness .76
- Underplate Material Thickness 1.27
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 3.3 – 5.08
- Wire Size 20 – 14
- Wire Size .5 – 2.5
- Operating Temperature Range -55 – 125
- Circuit Application Power
- For Use With Universal MATE-N-LOK Plug or Socket Housing
- VDE Tested Yes
- Agency/Standard CSA
- UL Rating Recognized
- UL File Number E28476
- CSA File Number LR 16455
- CSA Rating Certified
- Packaging Quantity 1000
- Packaging Method Bag

PRODUCT
- UMNL PIN 20-14 AUBR L/P 350552-2
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Contact Underplating Material Nickel
- Contact Type Pin
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material Gold
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 19
- Contact Mating Area Plating Thickness .76
- Underplate Material Thickness 1.27
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 3.3 – 5.1
- Wire Size 20 – 14
- Wire Size .5 – 2.5
- Operating Temperature Range -55 – 125
- Circuit Application Power
- For Use With Universal MATE-N-LOK Plug or Socket Housing
- VDE Tested Yes
- Agency/Standard CSA
- UL Flammability Rating UL 94V-0
- UL Rating Recognized
- UL File Number E28476
- CSA File Number LR 16455
- CSA Rating Certified
- Packaging Quantity 1000
- Packaging Method Bag

- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Barrel Type Open Barrel
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Contact Type Socket
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Pre-Tin
- Contact Retention Within Housing With
- Contact Base Material Phosphor Bronze
- Contact Current Rating (Max) 15
- Contact Diameter 2.1
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 1.4 – 2.52
- Wire Size 22 – 18
- Wire Size .3 – .75
- Operating Temperature Range -55 – 105
- For Use With Commercial MATE-N-LOK housings
- For Multiple Crimp No
- VDE Tested No
- Packaging Quantity 10000
- Packaging Method Loose Piece

- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Contact Type Pin
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Pre-Tin
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 28
- Contact Diameter 3.56
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 2.5 – 4.5
- Wire Size 14 – 10
- Wire Size 2.1 – 5.3
- Operating Temperature Range -55 – 105
- Packaging Quantity 500
- Packaging Method Box

PRODUCT
- MINI UMNL2 PIN 20-16AWG LP AU 794230-3
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Operating Voltage 600
- Contact Underplating Material Nickel
- Contact Type Pin
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material Gold
- Contact Retention Within Housing Without
- Contact Base Material Brass
- Contact Current Rating (Max) 10.5
- Contact Mating Area Plating Thickness .76
- Underplate Material Thickness 1.27
- Contact Diameter .99
- Termination Method to Wire & Cable Crimp
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 2 – 3.2
- Wire Size 20 – 16
- Wire Size .5 – 1.4
- Operating Temperature Range -20 – 105
- Circuit Application Power
- For Use With Plug or Cap Housing
- VDE Tested Yes
- Agency/Standard CSA
- UL Rating Recognized
- UL File Number E28476
- Packaging Quantity 1000
- Packaging Method Bag
- Comment These contacts can be used in either Mini-Universal MATE-N-LOK 2 Plug or Cap housings ONLY.

PRODUCT
- UMNL PIN 30-26 AUNI/PHBZ L/P 770672-6
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Contact Underplating Material Nickel
- Contact Type Pin
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material Gold Flash
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 19
- Contact Mating Area Plating Thickness .76 – .91
- Underplate Material Thickness 1.27
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range .81 – 1.45
- Wire Size 30 – 26
- Wire Size .05 – .14
- Operating Temperature Range -55 – 125
- Circuit Application Power
- For Use With Universal MATE-N-LOK Plug or Cap Housing
- VDE Tested Yes
- Agency/Standard CSA
- UL Rating Recognized
- UL File Number E28476
- CSA File Number LR 7189
- CSA Rating Certified
- Packaging Quantity 1000
- Packaging Method Bag

PRODUCT
- UMNL SOK DBL WIRE .0126PTPBR 350512-1
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Contact Type Socket
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Pre-Tin
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 19
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 2.92
- Wire Size 18 – 16
- Wire Size .75 – 1.5
- Operating Temperature Range -55 – 125
- Circuit Application Power
- For Use With Universal MATE-N-LOK II(Pin)
- VDE Tested Yes
- Agency/Standard CSA
- UL Rating Recognized
- UL File Number E28476
- CSA File Number LR 7189
- CSA Rating Certified
- Packaging Quantity 2500
- Packaging Method Reel
- Comment Accepts (2) #18 or (1) #18 and (1) #16 AWG with Maximum Stacked .115 Diameter.

- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Operating Voltage 600
- Contact Underplating Material Nickel
- Contact Type Pin
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material Tin-Lead
- Contact Retention Within Housing With
- Contact Base Material Brass
- Contact Current Rating (Max) 9.5
- Contact Mating Area Plating Thickness .76
- Underplate Material Thickness 1.27
- Contact Diameter .99
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range .89 – 1.27
- Wire Size 30 – 26
- Wire Size .05 – 1.2
- Operating Temperature Range -55 – 105
- Circuit Application Power
- For Use With Plug or Cap Housing
- VDE Tested Yes
- Agency/Standard CSA
- UL Rating Recognized
- UL File Number E28476
- CSA File Number LR 7189
- CSA Rating Certified
- Packaging Quantity 10000
- Packaging Method Reel
- Comment HDM Applicator part number ending in -1 is used on AMPOMATOR CLS Machine with T or G Terminators, -2 is used on AMP-O-LECTRIC Model K Machine, -3 is used on AMP-O-LECTRIC Model G Machine.

PRODUCT
- MINI UMNL SOK 26-22 AWG AU 770902-6
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Operating Voltage 600
- Contact Underplating Material Nickel
- Contact Type Socket
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material Tin-Lead
- Contact Retention Within Housing With
- Contact Base Material Phosphor Bronze
- Contact Current Rating (Max) 11.2
- Contact Mating Area Plating Thickness .76
- Underplate Material Thickness 1.27
- Contact Diameter 1.8
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 1.2 – 1.75
- Wire Size 26 – 22
- Wire Size .12 – .4
- Operating Temperature Range -55 – 105
- Circuit Application Power
- For Use With Plug Housing
- VDE Tested Yes
- Agency/Standard CSA
- UL Flammability Rating UL 94V-0
- UL Rating Recognized
- UL File Number E28476
- CSA File Number LR 7189
- CSA Rating Certified
- Packaging Quantity 7000
- Packaging Method Reel
- Comment HDM Applicator part number ending in -3 is used on AMPOMATOR CLS Machine with T or G Terminators, -4 is used on AMP-O-LECTRIC Model K Machine, -5 is used on AMP-O-LECTRIC Model G Machines.

PRODUCT
- MINI UNML SCKT 20-16 AWG AU 794407-6
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Glow Wire Rating Standard Part - Not Glow Wire
- Discrete Wire Type Stranded
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 600
- Operating Voltage 600
- Contact Underplating Material Nickel
- Contact Type Socket
- Contact Mating Area Plating Material Gold
- Wire Contact Termination Area Plating Material Tin-Lead
- Contact Retention Within Housing With
- Contact Base Material Phosphor Bronze
- Contact Current Rating (Max) 11.2
- Contact Mating Area Plating Thickness .76
- Underplate Material Thickness 1.27
- Contact Diameter 1.8
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 2 – 3.2
- Wire Size 20 – 16
- Wire Size .5 – 1.4
- Operating Temperature Range -55 – 105
- For Use With Plug Housing
- VDE Tested Yes
- Agency/Standard CSA
- UL Rating Recognized
- UL File Number E28476
- CSA File Number LR 7189
- CSA Rating Certified
- Packaging Quantity 4500
- Packaging Method Reel

PRODUCT
- 140 DIA SOCK.MNL 925851-2
- Connector System Wire-to-Wire
- Connector & Contact Terminates To Wire & Cable
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Contact Length 20
- Contact Type Socket
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Silver
- Contact Retention Within Housing With
- Contact Base Material Phosphor Bronze
- Contact Current Rating (Max) 28
- Contact Diameter 3.56
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 2.5 – 4.5
- Wire Size 20 – 14
- Wire Size .5 – 2.1
- Operating Temperature Range -55 – 105
- Packaging Quantity 2500
- Packaging Method Reel
- Comment Without Locking Lance