163006 Crimp Terminal Housings
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 6
  • Housing Color Natural
  • Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Flag
  • Mounting Style Panel Mount
  • Housing Material Polyamide 6.6
  • Centerline 9.14
  • Length 24.3
  • Operating Temperature Range -25 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Box
  • Packaging Quantity 200
163007 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 8
  • Housing Color Natural
  • Mating Retention Without
  • Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Housing Material Polyamide 6.6
  • Centerline 9.1
  • Length 24.1
  • Operating Temperature Range -25 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1500
1982299-4 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage (Max) 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 26
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Contact Termination Area Plating Thickness .8
  • Wire/Cable Size 12 – 14
  • Wire/Cable Size 2.5 – 4
  • Wire/Cable Size 12 – 14
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 25
  • Height 8.25
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 1950
5-316092-1 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Insertion Force 5.88 Newton
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Type Tab
  • Contact Current Rating (Max) 3
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Contact Retention Without
  • Centerline (Pitch) 2.5
  • Housing Material Nylon 66
  • Housing Color Natural
  • Width 9.6
  • Length 23.1
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • CSA Certified Yes
  • Packaging Quantity 150
  • Packaging Method Bag
1-1744074-1 Rectangular Connector Housings  1
  • Connector System Wire-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Product Type Connector
  • Number of Positions 11
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 250
  • Contact Type Socket
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Contact Retention Without
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Natural
  • Operating Temperature Range -55 – 105
  • Halogen Free No
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • For Use With Header
  • Circuit Identification Feature Without
  • UL File Number E28476
  • Packaging Quantity 500
  • Packaging Method Bag
962496 Crimp Terminal Housings  1
  • Housing Type Tab Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 1
  • Housing Color Clear
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Type Tab
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Mating Retention Type Latch
  • Housing Material Nylon 6/6
  • Length 31.6
  • Operating Temperature Range -25 – 105
  • Packaging Method Bag
925075-7 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing .2
  • Operating Voltage 250
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material PA 66
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Box
  • Packaging Quantity 500
1969632-1 Crimp Terminal Housings
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 1
  • Housing Color Black
  • Mating Retention Without
  • Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Housing Material LCP
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
2042274-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
5-179938-1 Rectangular Power Connectors  1
  • Product Type Connector
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 300
  • Contact Retention Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 6/6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Bag
  • Packaging Quantity 150
485043-4 Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Thru Splice
  • Serrated Yes
  • Barrel Type Open Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Splice Capacity 3
  • Number of Serrations 4
  • Strip Orientation Side Feed
  • Operating Voltage 250 V
  • Splice Material Steel
  • Plating Material Nickel
  • Terminal & Splice Type Splice
  • Contact Plating Material Nickel
  • Wire Insulation Support Without
  • Wire Size 2. – 4.5
  • Wire Size 4000 – 9000
  • Material Thickness .51
  • Overall Length 6.25
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Strip
368037-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • Insulated No
  • Fully Insulated No
  • Plating Material Pre-Tin
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Contact Base Material Phosphor Bronze
  • Crimp Type Tab-Lok
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Receptacle Terminal Stock Thickness .41
  • Wire Size 22 – 20
  • Wire Size .32 – .51
  • Accepts Wire Insulation Diameter Range 1.5 – 2.4
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Line AMP POSITIVE LOCK
4-1971798-1 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type Kinked
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Operating Temperature Range -30 – 105
2232343-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • Insulated No
  • Fully Insulated No
  • Plating Material Pre-Tin
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Flag
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Receptacle Terminal Stock Thickness .4
  • Wire Size 18 – 12
  • Wire Size .82 – 3.31
  • Accepts Wire Insulation Diameter Range 2.79 – 4.06
  • Operating Temperature Range -40 – 105
  • Packaging Method Reel
  • Packaging Quantity 3500
  • Line AMP POSITIVE LOCK EX Series
1-2232532-6 Wire-to-Board Headers & Receptacles  1
RAST
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • PCB Mounting Style Through Hole
  • Centerline (Pitch) 5
2042274-6 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2132781-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 1000
2173132-2 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 6.24
  • Operating Voltage 60
  • Operating Voltage 60
  • Contact Current Rating (Max) 20
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 3
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2232532-7 Wire-to-Board Headers & Receptacles  1
RAST
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Position Keyed 3D, 7D
  • Preloaded Yes
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Polarizing Pegs
  • Mating Area Interface Dimensions .25 in
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
2232532-8 Wire-to-Board Headers & Receptacles  1
RAST
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Number of Rows 1
  • Position Keyed 2D, 3C, 6D, 7C
  • Preloaded Yes
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Polarizing Pegs
  • Mating Area Interface Dimensions .25 in
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0