1888251-2 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Multiple Ports
  • Port Matrix Configuration 1 x 4
  • Connector Contact Density Standard
  • Multiple Port Configuration Ganged
  • Status Indicator LED
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 4
  • Shield Material Copper Alloy
  • Shield Plating Material Tin over Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • LED Color (Top Left) Green/Yellow
  • LED Color (Top Right) Green/Yellow
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .02
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 2.29
  • Connector Height 4.2
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 20
  • Packaging Method Box & Tray
1888250-2 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator LED
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 4
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • LED Color (Top Left) Green/Yellow
  • LED Color (Top Right) Green/Yellow
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .02
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 2.29
  • Connector Height 4.2
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 40
  • Packaging Method Box & Tray
2199206-1 DC Jack Connectors
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • Voltage 30 VDC
  • Contact Current Rating (Max) .5
  • PCB Mount Retention With
  • PCB Mount Retention Type Locating Post
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal