CAT-P851-T1B Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating Class 1500
  • Coil Power Rating AC 4
  • Coil Power Rating DC 1700
  • Coil Resistance 9
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 240
  • Insulation Creepage Between Contact & Coil 9.5
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 40
  • Contact Limiting Making Current 40
  • Contact Limiting Short-Time Current 30
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 8
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 86
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Panel Mount Relay
  • Relay Mounting Type Flange Mount
  • Product Height 26.4
  • Product Length 52.1
  • Product Width 34.5
  • Insulation Clearance Class 5 – 8
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 50 – 60
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-C8114-F299A Single Phase Filters  1
  • Filtered Yes
  • Filter Type Power Line
  • Input Type Wire Lead
  • Output Type Wire Lead
  • Filter Performance Level General Purpose
  • Ground Choke Option No
  • Current Rating .5
  • Leakage Current (Max) (120VAC, 60Hz) .12
  • Leakage Current (Max) (250VAC, 50Hz) .21
  • Voltage (Max) 277
  • Mount Style Flanged
  • Operating Temperature Range -10 – 50
CAT-AX41-D1B Signal Relays  1
  • Relay Type D2n Relay V23105
  • Product Type Relay
  • Relay Style D2n Relay
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 400
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 1050
  • Power Consumption 550
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 500 – 600 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Height 11
  • Width Class (Mechanical) 8 – 10 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-SL36-M6642 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage (Max) 400
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination No
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
CAT-SCH691-R819A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 15
  • Coil Special Features Magnetic Latching
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 10
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 20
  • Contact Limiting Making Current 120
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Creepage Class 8
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Product Weight 14
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Insulation Clearance Class 8
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-SCH691-T1 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 25
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 9
  • Insulation Creepage Between Contact & Coil 6.36
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 20
  • Contact Limiting Making Current 20
  • Contact Limiting Short-Time Current 20
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 5.5 – 8
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 33
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Flange Mount
  • Product Height 20.4
  • Product Length 32.5
  • Product Width 27.4
  • Insulation Clearance Class 2.5 – 4
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 3.18
  • Environmental Category of Protection RT0
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-ST833-P5663 NEMA/ANSI Street Light Controls  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Vented No
  • Sleeve Compatible Yes
  • Surge Protection None
  • Operating Voltage 600
  • Operating Voltage 600
  • Housing Color Gray
  • Connector Diameter 76
  • Agency & Standard ANSI
CAT-L97-L4981 LED Holders  1
  • Connector System Board-to-Component
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment Yes
  • Number of Positions 1
  • Current Rating (Max) 5
  • Operating Voltage 300
  • LED Family BridgeLux H12
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Enables Zhaga Compatibility Yes
  • Circuit Application Power
  • LED Manufacturer Citizen
CAT-ST833-P5663A NEMA/ANSI Street Light Controls  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Vented No
  • Sleeve Compatible No
  • Number of Positions 5
  • Surge Protection None
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Connector Diameter 76
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-AX41-D1 Signal Relays  1
  • Relay Type D2n Relay V23105
  • Product Type Relay
  • Relay Style D2n Relay
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3840
  • Power Consumption 150
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 100 – 150 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Height 11
  • Width Class (Mechanical) 8 – 10 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-C779-Q402 Splices  1
  • Product Type Wire Splice
  • Sealable No
  • Splice Type In-line
  • Serrated No
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Capacity 2
  • Current Rating 15
  • Operating Voltage 400 VDC
  • Button Color Blue
  • Splice Features End Feed
  • Splice Material Phosphor Bronze
  • Terminal & Splice Type Splice
  • Wire Insulation Support With
  • Wire Size 12 – 14
  • Wire Size .34 – .52
  • Wire Insulation Diameter (Max) 2.85
  • Barrel Inside Diameter 4.5
  • Overall Length 36.4
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated F1
  • Heavy Duty No
  • Government Qualified No
  • Agency/Standard Number IEC 60988-2-3
  • UL Flammability Rating UL 94V-0
  • Agency/Standard IEC
  • Packaging Method Box
  • Comment UL
CAT-L97-L4981A LED Holders  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 5
  • Operating Voltage 277
  • LED Family BridgeLux H12
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 105
  • Enables Zhaga Compatibility No
  • Circuit Application Power
  • LED Manufacturer Bridgelux
CAT-AX41-P1A Signal Relays  1
  • Relay Type P2 Relay V23079
  • Product Type Relay
  • Relay Style P2 V23079 Relay
  • Coil Special Features Overmolded Coil
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Resistance 1029
  • Power Consumption 140
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Insulation Creepage Between Contact and Coil 2.5
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 100 – 150 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Insulation Creepage Class 1.5 – 3
  • Actuating System DC
  • Isolation (HF Parameter) -13.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 2.8
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating .2
  • Contact Arrangement 2 Form A (NO)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Mounting Type PCB
  • Insulation Clearance Class 0 – 2.5
  • Width 7.2
  • Height Class (Mechanical) 9 – 10 mm
  • Length 14.5
  • Height 9.8
  • Insulation Clearance Between Contact and Coil 1.3
  • Width Class (Mechanical) 6 – 8 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type High Dielectric
  • Packaging Method Box & Carton
CAT-L97-L4981C LED Holders  1
  • Sealable No
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 3
  • Operating Voltage 60
  • LED Family BridgeLux H6
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Enables Zhaga Compatibility Zhaga Inspired
  • LED Manufacturer Bridgelux
CAT-ST833-R2435A NEMA/ANSI Street Light Receptacles  1
  • Lighting Product Type Connector
  • Connector System Wire-to-Component
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Rotatable No
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Wire Size 18 – 14
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-SCH691-R997 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 47
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 10
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 8
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Product Weight 10
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Insulation Clearance Class 8
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
CAT-ST833-R2435 NEMA/ANSI Street Light Receptacles  1
  • Lighting Product Type Connector
  • Connector System Wire-to-Component
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Rotatable Yes
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Wire Size 18 – 14
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-L6267-B2125C Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage (Max) 600
  • Contact Current Rating (Max) 9
  • Termination Method to Wire & Cable Poke-In
  • Tool-less Wire Termination Yes
  • Mating Alignment With
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Wire/Cable Size 16 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • Packaging Method Loose Piece
  • Packaging Quantity 500
CAT-AX41-IM11B Signal Relays  1
  • Relay Type IM Relay
  • Product Type Relay
  • Coil Special Features Overmolded Coil
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 50
  • Coil Voltage Rating 2
  • Coil Voltage Rating 1.5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Resistance 64
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -18.8dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Weight .75
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Surface Mount
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 10 x 6 x 5.65
  • Width 6
  • Height Class (Mechanical) 0 – 6 mm
  • Height 5.65
  • Width Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 0 – 10 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type High Contact Stability
  • Packaging Method Reel
  • Additional Features Gull Wing
CAT-B8519-P7565 Poke-In Connectors  1
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 1
  • Operating Voltage 400
  • Contact Current Rating (Max) 6
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4
  • Housing Color Natural
  • Height 4.48
  • Wire/Cable Size 18 – 22
  • Accepts Wire Insulation Diameter Range 2.1
  • SMT Compatible Yes
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Packaging Method Tape & Reel