2069965-1 LGA Sockets  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 1155
  • Grid Spacing .914 x .914
  • Plating Thickness 15
  • Plating Material Gold
  • Frame Style Square
  • Contact Base Material Copper Alloy
  • Socket Type LGA 1155
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 15
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount Solder Ball
  • Connector Mounting Type Board Mount
  • Heat Sink Attachment Without
  • Centerline (Pitch) .9144
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color Black
  • Comment Lead-Free Solderball
1-2229348-1 LGA Sockets
  • Product Type Accessory
  • Number of Positions 2011
  • Grid Spacing 1.016 x .8814
  • Plating Material Gold
  • Frame Style Square
  • Contact Base Material Copper Alloy
  • Socket Type LGA 2011
  • Contact Mating Area Plating Material No Plating
  • PCB Mounting Style Surface Mount Solder Ball
  • Heat Sink Attachment Without
  • Housing Color Without
  • Housing Material High Temperature Thermoplastic
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color Black
  • Comment Lead-Free Solderball