2286211-3 PCB Spring Contacts  1
  • Product Type Spring Finger
  • Preloaded Yes
  • Current Rating 2
  • Contact Plating Material Gold Flash
  • Contact Current Rating (Max) 4
  • Contact Plating Thickness .5
  • Uncompressed Height 2.4
  • Width 1.7
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 5000
2311402-1 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-2 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-3 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-4 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-5 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-1 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-2 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-3 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-4 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-5 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
FSMIJ61AA04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61AG04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61APG04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61AR04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61BA04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61BG04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61BR04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ62AA04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ62AG04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No