CAT-T3437-SP1 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. SP Self Laminating Polyester Labels CAT-T3437-SP1
active
  • Label Type Self-Laminating
  • Printable Label Height 19.1
  • Compatible Cable Diameter (Min) 2.7
  • Compatible Cable Diameter (Max) 4.6
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 12.7
  • Label Height 23.9
  • Label Material Polyester
  • Label Thickness 45
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type Permanent Acrylic Adhesive