CAT-T3437-T669 Pipe Identification  1
PRODUCT
  1. Identification & Labeling
  2. Pipe Identification
  1. TP TAPE COLOR-CODED POLYESTER LABELS CAT-T3437-T669
active
  • Tape Type Color Coded Tape
  • Label Type Pipe Identification
  • Pipe Identification Code AIRCON (Air Conditioning)
  • Continuous Roll Yes
  • Product Type Label Identification Tape
  • Tape Finish Gloss/Matte
  • Label Color Multi-Colored
  • Compatible Tube Diameter (Min) 6.4
  • Operating Temperature Range -40 – 163
  • Label Style Continuous
  • Label Width 63.5
  • Length of Label Roll 30.48
  • Label Height 62.5
  • Label Finish Polyester Over Laminate
  • Label Material Clear Polyester
  • Printer Technology Thermal Transfer
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • TP Tape Label Yes
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • UL Listed No
  • Region Americas
  • Packaging Method Roll
  • Packaging Quantity 1
  • Packaging Quantity 100 ft Roll
  • Label Adhesive Type Permanent Acrylic
TTVF150WE-100 Standard Labels  1
  • Label Type Flagging
  • Label Color White
  • Operating Temperature Range -40 – 107
  • Label Style Continuous
  • Label Width 38.1
  • Length of Label Roll 30.48
  • Label Material Polyvinyl Fluoride (PVF)
  • Label Thickness 85
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1
  • Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive
ESSW1-025 Safety Symbols & Electrical Signs  1
  • Label Type Labels
  • Safety & Warning Symbol Type Warning High Voltage
  • Label Color Yellow
  • Operating Temperature Range -30 – 120
  • Label Style Die-Cut
  • Label Width 25
  • Label Height 21.7
  • Label Finish Semi-Gloss Polyester Over Laminate
  • Label Material Vinyl Film
  • Labels per Sheet 10
  • Number of Labels Across 1
  • Packaging Method Poly Bag
  • Packaging Quantity 10
  • Label Adhesive Type Permanent Acrylic
CAT-T3437-H99A Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. HW HIGH TACK WHITE POLYESTER LABELS CAT-T3437-H99A
active
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 4
  • Label Height 4
  • Label Material Polyester
  • Label Thickness 97
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type High Tack Permanent Acrylic Adhesive
CAT-T3437-W969 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. WV HIGH TACK WHITE VINYL LABELS CAT-T3437-W969
active
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 80
  • Label Style Die-Cut
  • Label Width 8.9
  • Length of Label Roll 8.9
  • Label Height 4.7
  • Label Material Vinyl Film
  • Label Thickness 75
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 2000
  • Label Adhesive Type High Tack Permanent Acrylic Adhesive
MP-762508-2.5-8A Standard Labels  1
  • Label Type Industrial Label
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 76.2
  • Label Height 50.8
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 2500
  • Label Adhesive Type Permanent Acrylic Adhesive
WP-381191-5-9 Standard Labels  1
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 38.1
  • Label Height 19.1
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 2
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 5000
  • Label Adhesive Type Permanent Acrylic Adhesive
LKZ16B2 Safety Symbols & Electrical Signs  1
  • Electrical Symbol Type DC Current Negative
  • Label Type Labels
  • Label Color White
  • Operating Temperature Range -30 – 120
  • Label Style Die-Cut
  • Label Width 16
  • Label Height 16
  • Label Material Vinyl
  • Labels per Sheet 10
  • Number of Labels Across 1
  • Packaging Method Poly Bag
  • Packaging Quantity 10
  • Label Adhesive Type Permanent Acrylic
TN-254127-10-9 Standard Labels  1
  • Label Type Void & Tamper Evident Labels
  • Label Color White
  • Operating Temperature Range -40 – 80
  • Label Style Die-Cut
  • Label Width 25.4
  • Label Height 12.7
  • Label Material Polyethylene
  • Label Thickness 48
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 10000
  • Label Adhesive Type Rubber Adhesive