CAT-T3437-T669 Pipe Identification  1
PRODUCT
  1. Identification & Labeling
  2. Pipe Identification
  1. TP TAPE COLOR-CODED POLYESTER LABELS CAT-T3437-T669
active
  • Tape Type Color Coded Tape
  • Label Type Pipe Identification
  • Pipe Identification Code AIRCON (Air Conditioning)
  • Continuous Roll Yes
  • Product Type Label Identification Tape
  • Tape Finish Gloss/Matte
  • Label Color Multi-Colored
  • Compatible Tube Diameter (Min) 6.4
  • Operating Temperature Range -40 – 163
  • Label Style Continuous
  • Label Width 63.5
  • Length of Label Roll 30.48
  • Label Height 62.5
  • Label Finish Polyester Over Laminate
  • Label Material Clear Polyester
  • Printer Technology Thermal Transfer
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • TP Tape Label Yes
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • UL Listed No
  • Region Americas
  • Packaging Method Roll
  • Packaging Quantity 1
  • Packaging Quantity 100 ft Roll
  • Label Adhesive Type Permanent Acrylic