- KISSLING Series 07
- KISSLING Series 08
- KISSLING Series 29
- KISSLING Series 30
- KISSLING Series 31
- KISSLING Series 35
- KISSLING Series DS
- KISSLING Series ES
- KISSLING Series TS
- 48V Transportation
- Automation & Control
- Automotive Battery Applications
- Battery Disconnect
- Broadband Access
- Bus High Voltage Powertrain
- Bus Power Distribution Unit
- Circuit Protection Applications
- Clutch Sensors
- Commercial Refrigeration Applications
- Construction Equipment High Voltage Powertrain
- Construction Equipment Power Distribution Unit
- Consumer Electronics Battery Applications
- Contactor
- E-Motor Sensors
- Engine Sensors
- Forklifts
- Fuse & Relay Box
- Harsh Environments
- Hybrid & Electric Mobility Solutions
- Industrial Control Switches
- Industrial Machinery Controls
- Industrial Motors
- Military Applications
- Motor Controls
- Motor Sport Applications
- Motorcycle High Voltage Powertrain
- Motorcycle Power Distribution Unit
- Networking Infrastructure
- On-road Vehicles
- Optical Transports
- Power Switching Applications
- Pre-heating
- Seat Belt Pre-tensioning
- Switching & Routers
- Truck High Voltage Powertrain
- Truck Power Distribution Unit
- UPS Systems
- Wireless

PRODUCT
- Flip Cover Switch Guard, 07 Toggle Switch, Feed-Through CAT-AL8-KSFSG07
- Switch Boot Accessory Type Flip Cover Switch Guard
- Style Feed-Through
- Switch Boot & Accessory Color Red
- Switch Boot & Accessory For Use With Toggle Switch

PRODUCT
- Toggle Switch 1-Pole, Sealed, Lever, Toggle CAT-AL8-KSTS071
- Switch Connection Type 10-Position Connector
- Sealed Device Yes
- Toggle Style Lever
- Toggle Switch Type Toggle
- Toggle Actuation Horizontal
- Configuration (Pole-Throw) Single Pole - Double Throw
- Operating Function (On) Off
- Toggle Switch Voltage Rating 115
- Toggle Switch Voltage Rating 28
- Bushing Thread Size M12 x .75
- Toggle Switch Seal Type Boot Seal
- Bushing Style Plain
- Actuator Finish Thermoplastic
- Contact Base Material Copper
- Switch Contact Plating Material Gold over Silver
- Toggle Switch Contact Current Rating 10
- Termination Type Screws
- Toggle Switch Mounting Type Panel
- Process Sealed Yes
- Keyway Toggle Actuation Position 0
- Center Toggle Position 0
- Opposite Keyway Toggle Position 1-2 (Momentary), 4-6
- IP Rating IP6K5

PRODUCT
- Toggle Switch 2-Pole, Sealed, Lever, Toggle CAT-AL8-KSTS072
- Switch Connection Type DIN Connector
- Sealed Device Yes
- Toggle Style Lever
- Toggle Switch Type Toggle
- Toggle Actuation Horizontal
- Configuration (Pole-Throw) Double Pole - Double Throw
- Operating Function (On) Off
- Toggle Switch Voltage Rating 115
- Toggle Switch Voltage Rating 28
- Bushing Thread Size M12 x .75
- Toggle Switch Seal Type Boot Seal
- Bushing Style Threaded
- Actuator Finish Thermoplastic
- Contact Base Material Copper
- Switch Contact Plating Material Gold over Silver
- Toggle Switch Contact Current Rating 10
- Termination Type .25 x .032 Quick Connect Terminals
- Toggle Switch Mounting Type Through Hole
- Process Sealed Yes
- Keyway Toggle Actuation Position 0
- Center Toggle Position 0, 0
- Opposite Keyway Toggle Position 2-3 (Momentary), 5-7
- IP Rating IP6K5

PRODUCT
- Actuation Protection 24-63-029 BX 24-63-029
- Switch Boot Accessory Type Protective Cover
- Style Round
- Switch Boot & Accessory For Use With Pushbutton Switch

PRODUCT
- Power Relay, 75A, Standard, Monostable, DC CAT-AL6-KSPR2975
- Power Relay Type Standard
- Coil Magnetic System Monostable, DC
- Coil Power Rating DC 7
- Coil Resistance 19
- Coil Special Features Coil Suppression Diode
- Coil Voltage Rating 9
- Contact Switching Load (Min) 1A @ 12V
- Contact Voltage Rating 12
- Contact Arrangement 1 Form A (NO) + 1 Form B (NC)
- Contact Current Class 75
- Contact Current Rating (Max) 75
- Contact Material AgSnO2
- Contact Number of Poles 1
- Relay Terminal Type Screw Terminals
- Relay Mounting Type Bracket
- Packaging Method Carton

PRODUCT
- Power Relay, 200A, Standard, Monostable, DC CAT-AL6-KSPR29200
- Power Relay Type Standard
- Coil Magnetic System Monostable, DC
- Coil Power Rating DC 10
- Coil Resistance 15
- Coil Special Features Coil Suppression Diode
- Coil Voltage Rating 9
- Contact Switching Load (Min) 1A @ 12V
- Contact Voltage Rating 12
- Contact Arrangement 1 Form C (SPDT)
- Contact Current Class 75
- Contact Current Rating (Max) 75
- Contact Material AgSnO2
- Contact Number of Poles 1
- Relay Terminal Type Screw Terminals
- Relay Mounting Type Bracket
- Packaging Method Carton

PRODUCT
- Power Relay, 300A, Standard, Monostable, DC CAT-AL6-KSPR29300
- Power Relay Type Standard
- Coil Magnetic System Monostable, DC
- Coil Power Rating DC 10
- Coil Resistance 9
- Coil Special Features Coil Suppression Diode
- Coil Voltage Rating 9
- Contact Switching Load (Min) 1A @ 12V
- Contact Voltage Rating 12
- Contact Arrangement (2) x 1 Form A (SPST-NO)
- Contact Current Class 300
- Contact Current Rating (Max) 300
- Contact Material AgSnO2
- Contact Number of Poles 1
- Relay Terminal Type Screw Terminals
- Relay Mounting Type Bracket
- Packaging Method Carton

PRODUCT
- Power Relay, 500A, Standard, Monostable, DC CAT-AL6-KSPR29500
- Power Relay Type Standard
- Coil Magnetic System Monostable, DC
- Coil Power Rating DC 16
- Coil Resistance 9
- Coil Special Features Coil Suppression Diode
- Coil Voltage Rating 9
- Contact Voltage Rating 12
- Contact Arrangement 1 Form X (SPST-NO-DM)
- Contact Current Class 500
- Contact Current Rating (Max) 500
- Contact Material AgSnO2
- Contact Number of Poles 1
- Relay Terminal Type Screw Terminals
- Relay Mounting Type Bracket

PRODUCT
- Power Relay, 300A, Standard, Bistable, 2 Coils, Polarized CAT-AL6-KSPR30300
- Power Relay Type Standard
- Coil Magnetic System Bistable, 2 Coils, Polarized
- Coil Power Rating DC 55
- Coil Resistance 2
- Coil Special Features Coil Suppression Diode
- Coil Voltage Rating 9
- Contact Voltage Rating 12
- Contact Arrangement (2) x 1 Form A (SPST-NO)
- Contact Current Class 300
- Contact Current Rating (Max) 300
- Contact Material AgSnO2
- Contact Number of Poles 1
- Relay Terminal Type Screw Terminals
- Relay Mounting Type Bracket

PRODUCT
- Power Relay, 500A, Standard, Bistable, 2 Coils, Polarized CAT-AL6-KSPR30500
- Power Relay Type Standard
- Coil Magnetic System Bistable, 2 Coils, Polarized
- Coil Power Rating DC 73
- Coil Resistance .6 – .85
- Coil Special Features Coil Suppression Diode
- Coil Voltage Rating 9
- Contact Voltage Rating 12
- Contact Arrangement 1 Form X (SPST-NO-DM)
- Contact Current Class 500
- Contact Current Rating (Max) 500
- Contact Material AgSnO2
- Contact Number of Poles 1
- Relay Terminal Type Screw Terminals
- Relay Mounting Type Bracket

PRODUCT
- Power Relay, 300A, Bistable, 2 Coils, Polarized, EC CAT-AL5-KSPR31300
- Power Relay Type Intelligent
- Intelligence Feature Energy Saving
- Coil Magnetic System Bistable, 2 Coils, Polarized
- Coil Power Rating DC 55
- Coil Resistance 2.1 – 2.6
- Coil Special Features Coil Suppression Diode
- Coil Voltage Rating 9
- Contact Voltage Rating 12
- Contact Arrangement 1 Form X (SPST-NO-DM)
- Contact Current Class 300
- Contact Current Rating (Max) 300
- Contact Material AgSnO2
- Contact Number of Poles 1
- Relay Terminal Type Screw Terminals
- Relay Mounting Type Bracket

PRODUCT
- Battery Disconnector, 200A, 1 Pole CAT-AL4-SBD352001
- Sealed Rotary Switch Yes
- Number of Poles 1
- Number of Auxiliary Contacts 0
- Switch Keying Option Not Removable
- Operating Voltage 20
- Operating Voltage 32
- Switch Main Contact Current Rating 200
- Operating Handle Color Black
- Termination Thread Size D12
- Switch Mounting Option Center Mount
- Operating Handle Type 45° Turn Off
- Operating Temperature Range -40 – 85

PRODUCT
- Battery Disconnector, 400A, 1 Pole CAT-AL4-SBD354001
- Sealed Rotary Switch Yes
- Number of Poles 1
- Number of Auxiliary Contacts 0
- Switch Keying Option Not Removable
- Operating Voltage 20
- Operating Voltage 32
- Switch Main Contact Current Rating 300
- Operating Handle Color Black
- Termination Thread Size D8
- Switch Mounting Option Center Mount
- Operating Handle Type 45° Turn Off
- Operating Temperature Range -40 – 85

PRODUCT
- Battery Disconnector, 500A, 2 Pole CAT-AL4-SBD355002
- Sealed Rotary Switch Yes
- Number of Poles 2
- Number of Auxiliary Contacts 0
- Switch Keying Option Not Removable
- Operating Voltage 20
- Operating Voltage 32
- Switch Main Contact Current Rating 500
- Operating Handle Color Black
- Termination Thread Size D14.5
- Switch Mounting Option Center Mount
- Operating Handle Type 45° Turn Off
- Screw Hole Diameter 8.5
- Centerline Between Flange Screw Holes 100
- Operating Temperature Range -40 – 85

PRODUCT
- Toggle Switch 07-4-2-13 933 07-4-2-13 933
- Switch Connection Type Quick Connect Terminal
- Sealed Device Yes
- Toggle Style Lever
- Toggle Switch Type Toggle
- Toggle Actuation Horizontal
- Configuration (Pole-Throw) Four Pole - Single Throw
- Operating Function On On
- Toggle Switch Voltage Rating 115
- Toggle Switch Voltage Rating 28
- Bushing Thread Size M12 x .75
- Toggle Switch Seal Type Boot Seal
- Bushing Style Threaded
- Actuator Finish Thermoplastic
- Contact Base Material Copper
- Switch Contact Plating Material Silver Tin Oxide
- Toggle Switch Contact Current Rating 15
- Termination Type .25 x .032 Quick Connect Terminals
- Toggle Switch Mounting Type Through Hole
- Process Sealed Yes
- Keyway Toggle Actuation Position 1-2, 4-5, 7-8, 10-11
- Center Toggle Position None
- Opposite Keyway Toggle Position 2-3, 5-6, 8-9, 11-13
- IP Rating IP6K5

PRODUCT
- Flip Cover Switch Guard, 08 Toggle Switch, Feed-Through CAT-AL8-KSFSG08
- Switch Boot Accessory Type Flip Cover Switch Guard
- Style Feed-Through
- Switch Boot & Accessory Color Orange
- Switch Boot & Accessory For Use With Toggle Switch

PRODUCT
- Toggle Switch 1-Pole, Sealed, Lever, Toggle, Plastic Lever CAT-AL8-KSTS081
- Switch Connection Type Quick Connect Terminal
- Sealed Device Yes
- Toggle Style Lever
- Toggle Switch Type Toggle
- Toggle Actuation Horizontal
- Configuration (Pole-Throw) Single Pole - Double Throw
- Operating Function (On) Off
- Toggle Switch Voltage Rating 115
- Toggle Switch Voltage Rating 28
- Bushing Thread Size M12 x .75
- Toggle Switch Seal Type Boot Seal
- Bushing Style Threaded
- Contact Base Material Copper
- Switch Contact Plating Material Gold over Silver
- Toggle Switch Contact Current Rating 15
- Toggle Switch Mounting Type Through Hole
- Process Sealed Yes
- Keyway Toggle Actuation Position 0
- Center Toggle Position 0
- Opposite Keyway Toggle Position 1-2 (Momentary), 4-6
- IP Rating IP6K7

PRODUCT
- Toggle Switch 2-Pole, Sealed, Lever, Toggle, Plastic Lever CAT-AL8-KSTS082
- Switch Connection Type Flying Leads
- Sealed Device Yes
- Toggle Style Lever
- Toggle Switch Type Toggle
- Toggle Actuation Horizontal
- Configuration (Pole-Throw) Double Pole - Double Throw
- Operating Function (On) Off (On)
- Toggle Switch Voltage Rating 115
- Toggle Switch Voltage Rating 28
- Bushing Thread Size M12 x .75
- Toggle Switch Seal Type Boot Seal
- Bushing Style Threaded
- Contact Base Material Copper
- Switch Contact Plating Material Silver Tin Oxide
- Toggle Switch Contact Current Rating 6
- Toggle Switch Mounting Type Through Hole
- Process Sealed Yes
- Keyway Toggle Actuation Position 1-2 (Momentary), 4-5
- Center Toggle Position 0, 0
- Opposite Keyway Toggle Position 2-3 (Momentary), 5-7
- IP Rating IP6K7

PRODUCT
- Toggle Switch 09-1-1-12 09-1-1-12
- Sealed Device Yes
- Toggle Style Lever
- Toggle Switch Type Toggle
- Toggle Actuation Horizontal
- Configuration (Pole-Throw) Single Pole - Single Throw
- Operating Function Off On
- Toggle Switch Voltage Rating 115
- Toggle Switch Voltage Rating 28
- Bushing Thread Size M12 x .75
- Bushing Style Threaded
- Contact Base Material Copper
- Switch Contact Plating Material Silver Tin Oxide
- Toggle Switch Contact Current Rating 15
- Toggle Switch Mounting Type Through Hole
- Process Sealed Yes

PRODUCT
- Power Relay, 120A, Standard, Monostable, DC CAT-AL6-KSPR29120
- Power Relay Type Standard
- Coil Magnetic System Monostable, DC
- Coil Power Rating DC 8
- Coil Resistance 20
- Coil Special Features Coil Suppression Diode
- Coil Voltage Rating 9
- Contact Switching Load (Min) 1A @ 12V
- Contact Voltage Rating 12
- Contact Arrangement 1 Form A (NO) + 1 Form B (NC)
- Contact Current Class 120
- Contact Current Rating (Max) 120
- Contact Material AgSnO2
- Contact Number of Poles 1
- Relay Terminal Type Screw Terminals
- Relay Mounting Type Bracket
- Packaging Method Carton