KCS01X024EACA DC Contactors  1
  • Terminal Configuration 2 x M5 x .8
  • Contactor Type Sealed
  • Product Category Electromechanical Relays
  • Model KCS Series
  • Product Type Contactor
  • Product Classification Relays - Contactors
  • Arc Cover Without
  • Auxiliary Switch Contact Arrangement None
  • Coil Voltage (Max) 28
  • Coil Resistance 218
  • Coil Voltage Rating 18 – 28
  • Contact Switching Voltage (Max) 600
  • Actuating System DC
  • Contact Arrangement 1 Form X, SPST-NO DM
  • Contact Current Rating 100
  • Pole Configuration 1
  • Coil Termination Flying Lead
  • Mounting Type Bottom
  • Mounting Plate Without
  • Wire Size 26
  • Coil Wire Length 381
  • Packaging Method Individual
  • Torque 30 – 40 in-lbs