
PRODUCT
- 4G World Band, MetaSpan, Tab Mt. PCB 2118310-1
- Mounting Location Internal/Embedded
- Antenna Type PCB
- Band Type Multi Band
- Antenna Style PCB
- Impedance 50
- VSWR (Max) <3:1
- Antenna Operation Passive
- Nominal Frequency Range 698 – 2700
- Peak Gain 3 < 6
- Gain (Max) 3.5
- Product Weight 2.55
- Mounting Type Through-Hole/Tab Mount
- Polarization Linear
- Product Height 1.57
- Product Length 74
- Product Width 10.56
- Directionality Omnidirectional
- Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
- Wireless Application Cat-M/NB-IoT
- Primary Application Cat-M/NB-IoT
- Applicable Region Americas
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- PCB ANTENNA TAPE & REELED PACKED 1513156-1
- Mounting Location Internal/Embedded
- Antenna Type PCB
- Band Type Single Band
- Antenna Style PCB
- Impedance 50
- VSWR (Max) <2.5:1
- Antenna Operation Passive
- Frequency Band 902 – 928
- Nominal Frequency Range 902 – 930
- Peak Gain 0 < 3
- Gain (Max) 1
- Product Weight .9
- Mounting Type Surface Mount
- Polarization Linear
- Product Height 1.57
- Product Length 38.1
- Product Width 6.6
- Directionality Omnidirectional
- Wireless Standard 915 ISM & ZigBee US
- Wireless Application ISM
- Primary Application ISM
- Applicable Region EU
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- PCB Antenna Single Band 1513168-1
- Mounting Location Internal/Embedded
- Antenna Type PCB
- Band Type Single Band
- Antenna Style PCB
- Impedance 50
- VSWR (Max) <2:1
- Antenna Operation Passive
- Frequency Band 902 – 928
- Nominal Frequency Range 902 – 930
- Peak Gain 0 < 3
- Gain (Max) 0
- Product Weight 2
- Mounting Type Through-Hole/Tab Mount
- Polarization Linear
- Product Height 1.57
- Product Length 38.1
- Product Width 15.24
- Directionality Omnidirectional
- Wireless Standard 915 ISM & ZigBee US
- Wireless Application ISM
- Primary Application ISM
- Applicable Region Americas
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- PCB ANTENNA SINGLE BAND 1513169-1
- Mounting Location Internal/Embedded
- Antenna Type PCB
- Band Type Single Band
- Antenna Style PCB
- Impedance 50
- VSWR (Max) <2.5:1
- Antenna Operation Passive
- Frequency Band 824 – 894
- Nominal Frequency Range 862 – 868
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 2
- Mounting Type Through-Hole/Tab Mount
- Polarization Linear
- Product Height 1.57
- Product Length 38.1
- Product Width 15.24
- Directionality Omnidirectional
- Wireless Standard US Cellular & ZigBee EU
- Wireless Application Cellular
- Primary Application Cellular
- Applicable Region Americas
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- PCB Antenna DUAL BAND US EU 1513273-1
- Mounting Location Internal/Embedded
- Antenna Type PCB
- Band Type Multi Band
- Antenna Style PCB
- Impedance 50
- VSWR (Max) <3:1
- Antenna Operation Passive
- Frequency Band 824 – 960
- Nominal Frequency Range 824 – 1990
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 1.8
- Mounting Type Through-Hole/Tab Mount
- Polarization Linear
- Product Height 1.57
- Product Length 37.59
- Product Width 15.11
- Directionality Omnidirectional
- Wireless Standard US Dual & EU Dual Band
- Wireless Application Cellular
- Primary Application Cellular
- Applicable Region Americas
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- PCB ANTENNA PENTA BAND 1513317-1
- Mounting Location Internal/Embedded
- Antenna Type PCB
- Band Type Multi Band
- Antenna Style PCB
- Impedance 50
- VSWR (Max) <3:1
- Antenna Operation Passive
- Frequency Band 824 – 960
- Nominal Frequency Range 824 – 1990
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 2.9
- Mounting Type Through-Hole/Tab Mount
- Polarization Linear
- Product Height 1.58
- Product Length 49.9
- Product Width 20.27
- Directionality Omnidirectional
- Wireless Standard US Dual & EU Dual & WCDMA
- Wireless Application Cat-M/NB-IoT
- Primary Application Cat-M/NB-IoT
- Applicable Region Americas
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- PCB US DUAL BAND ANTENNA 1513247-1
- Mounting Location Internal/Embedded
- Antenna Type PCB
- Band Type Dual Band
- Antenna Style PCB
- Impedance 50
- VSWR (Max) <3:1
- Antenna Operation Passive
- Frequency Band 824 – 894
- Nominal Frequency Range 824 – 1990
- Peak Gain 0 < 3
- Gain (Max) 3
- Product Weight 2
- Mounting Type Through-Hole/Tab Mount
- Polarization Linear
- Product Height 1.63
- Product Length 38.1
- Product Width 15.24
- Directionality Omnidirectional
- Wireless Standard US Dual Band
- Wireless Application Cellular
- Primary Application Cellular
- Applicable Region Americas
- Packaging Method Bag & Box
- Precision Level Standard