001-0011 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ANTENNA,900 MHZ Dipole,IP67 001-0011
active
  • Antenna Termination RP-SMA
  • Mounting Location External
  • Antenna Type Terminal/Duck
  • Band Type Single Band
  • Port Configuration Single Port
  • Antenna Style Dipole
  • Frequency Band 902 – 928
  • Nominal Frequency Range 902 – 930
  • Peak Gain 0 < 3
  • Gain (Max) 2
  • Mounting Type Connector
  • Directionality Omnidirectional
  • Wireless Application ISM
  • Primary Application ISM
B8965C Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. WHIP,MC,CC,896-970MHz TUN,5,CH,GP, B8965C
active
  • Antenna Termination NMO
  • Mounting Location External
  • Antenna Type Whip
  • Band Type Single Band
  • Port Configuration Single Port
  • Antenna Style Whip
  • Frequency Band 896 – 970
  • Nominal Frequency Range 902 – 930
  • Peak Gain 3 < 6
  • Gain (Max) 5
  • Mounting Type Stud/Screw/Lug Mount
  • Directionality Omnidirectional
  • Wireless Application Cellular
  • Primary Application Cellular
B8965CN Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. WHIP,MC,CC,896-970MHZ TUN,5,CH,NGP, B8965CN
active
  • Antenna Termination NMO
  • Mounting Location External
  • Antenna Type Whip
  • Band Type Single Band
  • Port Configuration Single Port
  • Antenna Style Whip
  • Frequency Band 896 – 970
  • Nominal Frequency Range 902 – 930
  • Peak Gain 3 < 6
  • Gain (Max) 5
  • Mounting Type Stud/Screw/Lug Mount
  • Directionality Omnidirectional
  • Wireless Application Cellular
  • Primary Application Cellular
EB8965C ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. WHIP,EF,CT,896-970MHz 933MHz,5,BK,GP, EB8965C
active
  • Antenna Termination NMO
  • Mounting Location External
  • Antenna Type Whip
  • Band Type Single Band
  • Port Configuration Single Port
  • Antenna Style Whip
  • Frequency Band 896 – 970
  • Nominal Frequency Range 902 – 930
  • Peak Gain 3 < 6
  • Gain (Max) 5
  • Mounting Type Stud/Screw/Lug Mount
  • Directionality Omnidirectional
  • Wireless Application LoRaWAN
  • Primary Application LoRaWAN
CAT-0-OBSA Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. Base Station Antennas: Omnidirectional CAT-0-OBSA
active
  • Antenna Termination N-type
  • Mounting Location External
  • Antenna Type Baton/Stick
  • Band Type Dual Band
  • Port Configuration Single Port
  • Antenna Style Stick/Baton
  • Frequency Band 136 – 139
  • Nominal Frequency Range 132 – 174
  • Peak Gain 0 < 3
  • Gain (Max) 3.3
  • Mounting Type Connector
  • Cable Length .31
  • Directionality Omnidirectional
  • Wireless Application Bluetooth
  • Primary Application Bluetooth
TRA24003 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. OMNI,SB,PH,2400-2500 3,3/4 MT TRA24003
active
  • Antenna Termination NMO
  • Mounting Location External
  • Antenna Type Baton/Stick
  • Band Type Single Band
  • Port Configuration Single Port
  • Antenna Style Vehicular
  • Frequency Band 2400 – 2500
  • Nominal Frequency Range 2400 – 2500
  • Peak Gain 0 < 3
  • Gain (Max) 3
  • Mounting Type Stud/Screw/Lug Mount
  • Directionality Omnidirectional
  • Wireless Application ISM
  • Primary Application ISM
CAT-0-CLPA Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. Cellular Omni Antennas: Low-Profile Phantom CAT-0-CLPA
active
  • Antenna Termination N-type
  • Mounting Location External
  • Antenna Type Dome/Puck
  • Band Type Dual Band
  • Port Configuration Multiple Ports
  • Antenna Style Vehicular
  • Impedance 50
  • Frequency Band 617 – 698
  • Nominal Frequency Range 617 – 4200
  • Peak Gain 0 < 3
  • Gain (Max) 3
  • Mounting Type Stud/Screw/Lug Mount
  • Product Height 96.5
  • Product Diameter 47.3
  • Cable Length .61
  • Directionality Omnidirectional
  • Wireless Application 5G
  • Primary Application 5G
  • Applicable Region Americas
  • Packaging Method Bag & Box
CAT-0-LPOA800 Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. 800 MHz Omni Antennas: Low-Profile Phantom CAT-0-LPOA800
active
  • Antenna Termination N-type
  • Mounting Location External
  • Antenna Type Baton/Stick
  • Band Type Dual Band
  • Port Configuration Single Port
  • Antenna Style Vehicular
  • Frequency Band 806 – 866
  • Nominal Frequency Range 698 – 2700
  • Peak Gain 0 < 3
  • Gain (Max) 3
  • Mounting Type Stud/Screw/Lug Mount
  • Directionality Omnidirectional
  • Wireless Application Cellular
  • Primary Application Cellular
CAT-0-ILPOA Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. ISM Omni Antennas: Low-Profile Phantom CAT-0-ILPOA
active
  • Antenna Termination N-type
  • Mounting Location External
  • Antenna Type Baton/Stick
  • Band Type Single Band
  • Port Configuration Single Port
  • Antenna Style Vehicular
  • Frequency Band 902 – 928
  • Nominal Frequency Range 902 – 930
  • Peak Gain 0 < 3
  • Gain (Max) 3
  • Mounting Type Stud/Screw/Lug Mount
  • Directionality Omnidirectional
  • Wireless Application ISM
  • Primary Application ISM
TRAB4303 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. OMNI,PH,NMO,430-450 BLK,3,150,3/4 TRN MT TRAB4303
active
  • Antenna Termination NMO
  • Mounting Location External
  • Antenna Type Baton/Stick
  • Band Type Single Band
  • Port Configuration Single Port
  • Antenna Style Vehicular
  • Frequency Band 430 – 450
  • Nominal Frequency Range 350 – 520
  • Peak Gain 0 < 3
  • Gain (Max) 3
  • Mounting Type Stud/Screw/Lug Mount
  • Directionality Omnidirectional
  • Wireless Application ISM
  • Primary Application ISM
CAT-0-HGDYA Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. Yagi Antennas: High Gain Directional CAT-0-HGDYA
active
  • Antenna Termination N-type
  • Mounting Location External
  • Antenna Type Yagi
  • Band Type Single Band
  • Port Configuration Single Port
  • Antenna Style Yagi/Log Periodic
  • Frequency Band 136 – 142
  • Nominal Frequency Range 132 – 174
  • Peak Gain > 6
  • Gain (Max) 11
  • Mounting Type Pole/Mast/Bracket Mount
  • Cable Length .3
  • Directionality Directional
  • Wireless Application Bluetooth
  • Primary Application Bluetooth
CFSA35606P-30D43F Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. OMNI,LOW PIM,30CM,D43F 350-6000MHz,6dBi CFSA35606P-30D43F
active
  • Antenna Termination 4.3-10
  • Mounting Location External
  • Antenna Type Dome/Puck
  • Band Type Multi Band
  • Port Configuration Single Port
  • Antenna Style Low Profile
  • Frequency Band 350 – 380
  • Nominal Frequency Range 350 – 520
  • Peak Gain 3 < 6
  • Gain (Max) 7.1
  • Mounting Type Wall/Ceiling Mount
  • Cable Length .3
  • Directionality Omnidirectional
  • Wireless Application Cat-M/NB-IoT
  • Primary Application Cellular
CFSA35606P-30NF Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. OMNI,LOW PIM,30CM,NF 350-6000MHz, 6dBi CFSA35606P-30NF
active
  • Antenna Termination N-type
  • Mounting Location External
  • Antenna Type Dome/Puck
  • Band Type Multi Band
  • Port Configuration Single Port
  • Antenna Style Low Profile
  • Frequency Band 350 – 380
  • Nominal Frequency Range 350 – 520
  • Peak Gain 3 < 6
  • Gain (Max) 7.3
  • Mounting Type Wall/Ceiling Mount
  • Cable Length .3
  • Directionality Omnidirectional
  • Wireless Application Cat-M/NB-IoT
  • Primary Application Cellular
CFSA35606P1-30D43F Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. OMNI,LOW PIM,30CM,D43F, 350-6000MHz,6dBi CFSA35606P1-30D43F
active
  • Antenna Termination 4.3-10
  • Mounting Location External
  • Antenna Type Dome/Puck
  • Band Type Multi Band
  • Port Configuration Single Port
  • Antenna Style Low Profile
  • Frequency Band 350 – 380
  • Nominal Frequency Range 350 – 520
  • Peak Gain 3 < 6
  • Gain (Max) 7.1
  • Mounting Type Wall/Ceiling Mount
  • Cable Length .3
  • Directionality Omnidirectional
  • Wireless Application Cat-M/NB-IoT
  • Primary Application Cellular
CFSA35606P1-30NF Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. OMNI,LOW PIM,30CM,NF,HOL 350-6000MHz,6dB CFSA35606P1-30NF
active
  • Antenna Termination N-type
  • Mounting Location External
  • Antenna Type Dome/Puck
  • Band Type Multi Band
  • Port Configuration Single Port
  • Antenna Style Low Profile
  • Frequency Band 350 – 380
  • Nominal Frequency Range 350 – 520
  • Peak Gain 3 < 6
  • Gain (Max) 7.1
  • Mounting Type Wall/Ceiling Mount
  • Cable Length .3
  • Directionality Omnidirectional
  • Wireless Application Cat-M/NB-IoT
  • Primary Application Cellular
CMS38606-30NF DAS Antennas  1
PRODUCT
  1. Antennas
  2. DAS Antennas
  1. OMNI,Iclng,30cm,NF 380-6000MHz,6dBi, CMS38606-30NF
active
  • Antenna Termination RP-SMA
  • Mounting Location External
  • Antenna Type Dome/Puck
  • Band Type Multi Band
  • Port Configuration Single Port
  • Antenna Style Low Profile
  • Frequency Band 380 – 520
  • Nominal Frequency Range 698 – 6000
  • Peak Gain > 6
  • Mounting Type Stud/Screw/Lug Mount
  • Cable Length .3
  • Directionality Omnidirectional
  • Wireless Application Cat-M/NB-IoT
  • Primary Application Cat-M/NB-IoT
CMS38606P-30D43F DAS Antennas  1
PRODUCT
  1. Antennas
  2. DAS Antennas
  1. Omni,Iclng,30CM,D43F 380-6000MHZ,6dBI,LP CMS38606P-30D43F
active
  • Antenna Termination 4.3-10
  • Mounting Location External
  • Antenna Type Dome/Puck
  • Band Type Multi Band
  • Port Configuration Single Port
  • Antenna Style Low Profile
  • Frequency Band 380 – 520
  • Nominal Frequency Range 698 – 6000
  • Peak Gain > 6
  • Gain (Max) 6.1
  • Mounting Type Stud/Screw/Lug Mount
  • Cable Length .3
  • Directionality Omnidirectional
  • Wireless Application Cat-M/NB-IoT
  • Primary Application Cat-M/NB-IoT
CMS38606P-30NF DAS Antennas  1
PRODUCT
  1. Antennas
  2. DAS Antennas
  1. omni,Iclng,30cm,NF 380-6000MHz,6dBi,LPIM CMS38606P-30NF
active
  • Antenna Termination RP-SMA
  • Mounting Location External
  • Antenna Type Dome/Puck
  • Band Type Multi Band
  • Port Configuration Single Port
  • Antenna Style Low Profile
  • Frequency Band 380 – 520
  • Nominal Frequency Range 698 – 6000
  • Peak Gain > 6
  • Gain (Max) 6.1
  • Mounting Type Stud/Screw/Lug Mount
  • Cable Length .3
  • Directionality Omnidirectional
  • Wireless Application Cat-M/NB-IoT
  • Primary Application Cat-M/NB-IoT