2118310-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. 4G World Band, MetaSpan, Tab Mt. PCB 2118310-1
active
  • Mounting Location Internal/Embedded
  • Antenna Type PCB
  • Band Type Multi Band
  • Antenna Style PCB
  • Impedance 50
  • VSWR (Max) <3:1
  • Antenna Operation Passive
  • Nominal Frequency Range 698 – 2700
  • Peak Gain 3 < 6
  • Gain (Max) 3.5
  • Product Weight 2.55
  • Mounting Type Through-Hole/Tab Mount
  • Polarization Linear
  • Product Height 1.57
  • Product Length 74
  • Product Width 10.56
  • Directionality Omnidirectional
  • Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
  • Wireless Application Cat-M/NB-IoT
  • Primary Application Cat-M/NB-IoT
  • Applicable Region Americas
  • Packaging Method Bag & Box
  • Precision Level Standard
1513168-1 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. PCB Antenna Single Band 1513168-1
active
  • Mounting Location Internal/Embedded
  • Antenna Type PCB
  • Band Type Single Band
  • Antenna Style PCB
  • Impedance 50
  • VSWR (Max) <2:1
  • Antenna Operation Passive
  • Frequency Band 902 – 928
  • Nominal Frequency Range 902 – 930
  • Peak Gain 0 < 3
  • Gain (Max) 0
  • Product Weight 2
  • Mounting Type Through-Hole/Tab Mount
  • Polarization Linear
  • Product Height 1.57
  • Product Length 38.1
  • Product Width 15.24
  • Directionality Omnidirectional
  • Wireless Standard 915 ISM & ZigBee US
  • Wireless Application ISM
  • Primary Application ISM
  • Applicable Region Americas
  • Packaging Method Bag & Box
  • Precision Level Standard
1513169-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. PCB ANTENNA SINGLE BAND 1513169-1
active
  • Mounting Location Internal/Embedded
  • Antenna Type PCB
  • Band Type Single Band
  • Antenna Style PCB
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Antenna Operation Passive
  • Frequency Band 824 – 894
  • Nominal Frequency Range 862 – 868
  • Peak Gain 0 < 3
  • Gain (Max) 2
  • Product Weight 2
  • Mounting Type Through-Hole/Tab Mount
  • Polarization Linear
  • Product Height 1.57
  • Product Length 38.1
  • Product Width 15.24
  • Directionality Omnidirectional
  • Wireless Standard US Cellular & ZigBee EU
  • Wireless Application Cellular
  • Primary Application Cellular
  • Applicable Region Americas
  • Packaging Method Bag & Box
  • Precision Level Standard
1513247-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. PCB US DUAL BAND ANTENNA 1513247-1
active
  • Mounting Location Internal/Embedded
  • Antenna Type PCB
  • Band Type Dual Band
  • Antenna Style PCB
  • Impedance 50
  • VSWR (Max) <3:1
  • Antenna Operation Passive
  • Frequency Band 824 – 894
  • Nominal Frequency Range 824 – 1990
  • Peak Gain 0 < 3
  • Gain (Max) 3
  • Product Weight 2
  • Mounting Type Through-Hole/Tab Mount
  • Polarization Linear
  • Product Height 1.63
  • Product Length 38.1
  • Product Width 15.24
  • Directionality Omnidirectional
  • Wireless Standard US Dual Band
  • Wireless Application Cellular
  • Primary Application Cellular
  • Applicable Region Americas
  • Packaging Method Bag & Box
  • Precision Level Standard